(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Catches for Panels

Magnetic Catches for Panels

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnetic Catches for Panels
  • Magnetic Catches for Panels
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      604₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• HMENP Model Magnetic Catches for Panels.
• HMENP Model Magnetic Catches type square shape.
• HMENP Model Magnetic Catches one set included Housing, Magnet and Plate
• Housing material is stainless steel SUS304 surface treatment with dark drown paint.
• Magnet material is Ferrite.
• HMENP Model plate material is SPCC (Steel Plate Cold Commercial) and surface treatment with Trivalent Chromate
• Installation hole on housing body 2 holes and hole diameter size 4.2 mm.
• Holding rate Force 2.8 kgf.
• Minimum order quantity 1 piece(s) available.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HMENP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 604.00

1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Type Magnetic Catches Type Magnet Type Category Square Shape Retaining Force, Pull Force(N) 27.44
Length (W)(mm) 50 Width(mm) 18 Mounting Method Surfacing
Installation Hole Dia. (d)(mm) 4.2 Magnet Square Mounting Surface B Catch Plate Provided
Body Material SUS304 Main Body Surface Treatment Dark Brown Paint Attraction Plate Material Steel
Attraction Plate Surface Treatment Trivalent Chromate Magnet Material Ferrite Magnet Surface Treatment Not Provided
Max. Overall Height when Locked(mm) 26