(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Round Bar Pull Handles/Threaded/Cost Efficient Product

Round Bar Pull Handles/Threaded/Cost Efficient Product

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      187₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cylindrical rod handle, male thread, small diameter type. [Material]SPCC with surface treatment options: chrome plating

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UWANM8-75
C-UWANM8-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Pitch L
(mm)

₹ 187.01

1 Piece(s) Available 6 Day(s) or more 75

₹ 241.55

1 Piece(s) Available 6 Day(s) or more 100

Loading...

  1. 1

Basic Information

Material SPCC Overall Height(mm) 40 Main Body Type Surfaced
Grip thickness(mm) 8 Surfaced Type Category U Shape Mounting Method Threaded
U Shape Round Bar Pull Handles Surface Treatment Chrome Plating Handle Cross Sectional Shape Round Bars