(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Leveling Mount/Heavy Load (Part Number)

Leveling Mount/Heavy Load

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Leveling Mount/Heavy Load
  • Leveling Mount/Heavy Load
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Leveling Mount/Heavy Load
- Product Type: Adjusting Bolt.
- Part number for series including of FJFN, FJFNS, FJFNB, FJFNF and FJFNH.
- Body Material: SS400 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Trivalent Chromate solution for SS400 Steel.
- Nominal of Thread size (M): 10, 12, 16, 20 and 24.
- Thread Length size75, 100, 125, 130, 150 and 180 mm.
- Screw shafts can turn independently of a base and can tilt 3 to 5 degrees.
- The Leveling Mounts: RoHS compliant.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FJFN16-180
FJFN16-180
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight Adjusting Handle Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Alterations

₹ 556.00

1 Piece(s) Same day 10Not Provided[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate6016.61801816Not Provided

-

1 Piece(s) 8 Day(s) or more 10Not Provided[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate6016.61801816Provided

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Properties Standard Swivel Mechanism Not Provided