(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Leveling Mount/Heavy Load
- Product Type: Adjusting Bolt.
- Part number for series including of FJFN, FJFNS, FJFNB, FJFNF and FJFNH.
- Body Material: SS400 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Trivalent Chromate solution for SS400 Steel.
- Nominal of Thread size (M): 10, 12, 16, 20 and 24.
- Thread Length size75, 100, 125, 130, 150 and 180 mm.
- Screw shafts can turn independently of a base and can tilt 3 to 5 degrees.
- The Leveling Mounts: RoHS compliant.
Part Number |
---|
FJFN20-180 |
FJFN20-180 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Height Adjusting Handle | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Alterations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 563.00 | 1 Piece(s) | Same day | 10 | Adjusting Bolt | Not Provided | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 39.2 | 180 | 18 | 20 | Not Provided | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Adjusting Bolt | Not Provided | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 39.2 | 180 | 18 | 20 | Provided |
Loading...
Properties | Standard | Swivel Mechanism | Not Provided |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy