(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Leveling Mount/Standard type.
- Part number for series including of NFJN, NFJNS and NFJNF type.
- Type of product : Adjusting Bolt.
- Body Material: SS400 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Trivalent Chromate (SS400) and Electrolytic Polishing (SUS304)
- Nominal of Thread size (M): 5, 6, 8, 10, 12, 16 and 20.
- Thread Length size: 30, 40, 50, 60, 75, 80, 100, 125, 130, 150, 180, 200, 250 and 300 mm.
- Screw shafts can turn independently of a base and can tilt 3 to 5 degrees.
Part Number |
---|
NFJN5-60 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Alterations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 133.93 | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 30 | 1.5 | 60 | 5.4 | 5 | Not Provided |
Loading...
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Standard | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part NFJN5-60 in the Leveling Mount/Standard series.
Part Number |
---|
NFJN12-125 |
NFJN12-150 |
NFJN12-75 |
NFJN6-40 |
NFJN6-80 |
NFJN8-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Alterations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 278.40 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 4.9 | 125 | 18 | 12 | Not Provided | |
₹ 203.59 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 4.9 | 150 | 18 | 12 | Not Provided | |
₹ 155.36 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 4.9 | 75 | 18 | 12 | Not Provided | |
₹ 71.00 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 30 | 2.1 | 40 | 5.4 | 6 | Not Provided | |
₹ 145.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 30 | 2.1 | 80 | 5.4 | 6 | Not Provided | |
₹ 131.00 | 1 Piece(s) |
Same day
Stock | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 38 | 3.9 | 100 | 11 | 8 | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy