(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Leveling Mount/Standard (Part Number)

Leveling Mount/Standard

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Leveling Mount/Standard type.
- Part number for series including of NFJN, NFJNS and NFJNF type.
- Type of product : Adjusting Bolt.
- Body Material: SS400 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Trivalent Chromate (SS400) and Electrolytic Polishing (SUS304)
- Nominal of Thread size (M): 5, 6, 8, 10, 12, 16 and 20.
- Thread Length size: 30, 40, 50, 60, 75, 80, 100, 125, 130, 150, 180, 200, 250 and 300 mm.
- Screw shafts can turn independently of a base and can tilt 3 to 5 degrees.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NFJN5-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Alterations

₹ 133.93

1 Piece(s) Available Same day 10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate301.5605.45Not Provided

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Adjusting Bolt Shape Type Standard Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part NFJN5-60 in the Leveling Mount/Standard series.

Product variants

Part Number
NFJN12-125
NFJN12-150
NFJN12-75
NFJN6-40
NFJN6-80
NFJN8-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Alterations

₹ 278.40

1 Piece(s)Available Same day

Stock

10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate604.91251812Not Provided

₹ 203.59

1 Piece(s)Available Same day

Stock

10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate604.91501812Not Provided

₹ 155.36

1 Piece(s)Available Same day

Stock

10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate604.9751812Not Provided

₹ 71.00

1 Piece(s)Available 7 Day(s) or more 10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate302.1405.46Not Provided

₹ 145.00

1 Piece(s)Available Same day

Stock

10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate302.1805.46Not Provided

₹ 131.00

1 Piece(s) Same day

Stock

10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate383.9100118Not Provided