(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·A swivel-type screw-in caster for light duty. ·The wheel material is synthetic rubber.
Part Number |
---|
C-CTKJ50-R |
C-CTKJ65-R |
C-CTKJ75-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|
₹ 436.36 | 1 Piece(s) | Available | 6 Day(s) or more | 78 | 40 | 50 | 18 | |
₹ 467.53 | 1 Piece(s) | Available | 6 Day(s) or more | 93 | 45 | 65 | 21 | |
₹ 524.67 | 1 Piece(s) | Available | 6 Day(s) or more | 103 | 50 | 75 | 21 |
Loading...
Load Range(daN) | 35.01~80.00 | Stopper (Detail) | Not Provided | Wheel Material | Synthetic Rubber (General) |
---|---|---|---|---|---|
Fitting Material | Steel | Thread Dia. M | UNC3/8 | Load Category | Light Load |
Bearing in Wheel | Not Provided |