(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Flat Lights - w/Red Cover

LED Flat Lights - w/Red Cover

Click this image to zoom it.

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,182₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

"With the red polarizing plate, the Red Cover type has been added to the LED Flat Light product line-up."

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LEDVR90
LEDVR190
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch P
(mm)

₹ 10,182.20

1 Piece(s) Available 6 Day(s) or more 1090

₹ 11,221.20

1 Piece(s) Available 6 Day(s) or more 10190
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch P
(mm)

Loading...

  1. 1

Basic Information

Shape Surface Emission Type IP (Dust & Water Proof) IP20 Emitted Color Red
Shape Flat Type Mounting Method Tightening with screws or Fastening with magnets Input Voltage(V) DC24
Lighting Angle(°) 120 Cabinetry Color Black Cover Color Red
Light Control Not Provided
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list