(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The IP67 Dust & Water Proof Type has been newly added to the LED Line Light product line-up.
Part Number |
---|
LEDSP190-W |
LEDSP350-W |
LEDSP665-W |
LEDSP980-W |
LEDSTP190-W |
LEDSTP350-W |
LEDSTP665-W |
LEDSTP980-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Pitch P (mm) | Cover Color |
---|---|---|---|---|---|---|---|
₹ 8,727.60 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 190 | Milky White | |
₹ 9,558.80 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 350 | Milky White | |
₹ 14,546.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 665 | Milky White | |
₹ 19,741.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 980 | Milky White | |
₹ 8,727.60 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 190 | Clear | |
₹ 10,597.80 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 350 | Clear | |
₹ 15,585.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 665 | Clear | |
₹ 21,299.50 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 980 | Clear |
Part Number |
---|
Loading...
Shape | Bar Type | IP (Dust & Water Proof) | IP67 | Emitted Color | White |
---|---|---|---|---|---|
Shape | Bar Type | Mounting Method | Tightening with screws | Input Voltage(V) | DC24 |
Lighting Angle(°) | 110 | Cabinetry Color | Silver | Light Control | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy