(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rolled Ball Screw Made in Taiwan, Shaft Diameter ø25, Lead 5/10/25

Rolled Ball Screw Made in Taiwan, Shaft Diameter ø25, Lead 5/10/25
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

- Rolled Ball Screws/Shaft Dia. 25/Lead 5/10/25/ from MISUMI.
- The Rolled Ball Screws have a shaft diameter of 25 mm and are available in three different lead sizes: 5mm, 10mm or 25mm.
- The accuracy grade options for this product are C7 and C10.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 200mm to 2000mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of 1055 Carbon steel while the nut is made of SCM415 Alloy Steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-BSSC2525-[300-2000/1]
C-BSSCA2505-[200-2000/1]
C-BSSCA2510-[300-2000/1]
C-BSSCA2525-[300-2000/1]
C-BSSCAK2505-[200-2000/1]-F[27-45/1]-P[10-15/1]
C-BSSCAK2510-[300-2000/1]-F[27-45/1]-P[10-15/1]
C-BSSCAK2525-[300-2000/1]-F[27-45/1]-P[10-15/1]
C-BSSCK2525-[300-2000/1]-F[27-45/1]-P[10-15/1]
C-BSST2525-[300-2000/1]
C-BSSTA2505-[200-2000/1]
C-BSSTA2510-[300-2000/1]
C-BSSTA2525-[300-2000/1]
C-BSSTAK2505-[200-2000/1]-F[27-45/1]-P[10-15/1]
C-BSSTAK2510-[300-2000/1]-F[27-45/1]-P[10-15/1]
C-BSSTAK2525-[300-2000/1]-F[27-45/1]-P[10-15/1]
C-BSSTK2505-[200-2000/1]-F[27-45/1]-P[10-15/1]
C-BSSTK2525-[300-2000/1]-F[27-45/1]-P[10-15/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLead
(mm)
Accuracy Grade Number of Circuits
(Num. of Rows) x (Num. of Turns)
Shaft Screw Overall Length L
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Axial Play Shaft End Length F
(mm)
Shaft Dia. P
(Ø)
Shaft End Dimension (Selectable, Configurable)

-

1 Piece(s) 9 Day(s) or more 1025C101 x 1.8300 ~ 2000650015900[0.2 or Less] 0.12 or Less--Selectable

-

1 Piece(s) 10 Day(s) or more -5C101 x 3.8200 ~ 2000460013100[0.10 or Less] 0.10 or Less--Selectable

-

1 Piece(s) 10 Day(s) or more -10C101 x 3.8300 ~ 20001610045400[0.2 or Less] 0.20 or Less--Selectable

-

1 Piece(s) 10 Day(s) or more -25C101 x 1.8300 ~ 2000650015900[0.2 or Less] 0.12 or Less--Selectable

-

1 Piece(s) 10 Day(s) or more -5C101 x 3.8200 ~ 2000460013100[0.10 or Less] 0.10 or Less27 ~ 4510 ~ 15Configurable

-

1 Piece(s) 10 Day(s) or more -10C101 x 3.8300 ~ 20001610045400[0.2 or Less] 0.20 or Less27 ~ 4510 ~ 15Configurable

-

1 Piece(s) 10 Day(s) or more -25C101 x 1.8300 ~ 2000650015900[0.2 or Less] 0.12 or Less27 ~ 4510 ~ 15Configurable

-

1 Piece(s) 9 Day(s) or more 1025C101 x 1.8300 ~ 2000650015900[0.2 or Less] 0.12 or Less27 ~ 4510 ~ 15Configurable

-

1 Piece(s) 9 Day(s) or more 1025C71 x 1.8300 ~ 2000650015900[0.10 or Less] 0.10 or Less--Selectable

-

1 Piece(s) 10 Day(s) or more -5C71 x 3.8200 ~ 2000460013100[0.10 or Less] 0.10 or Less--Selectable

-

1 Piece(s) 10 Day(s) or more -10C71 x 3.8300 ~ 20001610045400[0.10 or Less] 0.10 or Less--Selectable

-

1 Piece(s) 10 Day(s) or more -25C71 x 1.8300 ~ 2000650015900[0.10 or Less] 0.10 or Less--Selectable

-

1 Piece(s) 10 Day(s) or more -5C71 x 3.8200 ~ 2000460013100[0.10 or Less] 0.10 or Less27 ~ 4510 ~ 15Configurable

-

1 Piece(s) 10 Day(s) or more -10C71 x 3.8300 ~ 20001610045400[0.10 or Less] 0.10 or Less27 ~ 4510 ~ 15Configurable

-

1 Piece(s) 10 Day(s) or more -25C71 x 1.8300 ~ 2000650015900[0.10 or Less] 0.10 or Less27 ~ 4510 ~ 15Configurable

-

1 Piece(s) 9 Day(s) or more -5C71 x 3.8200 ~ 2000460013100[0.10 or Less] 0.10 or Less27 ~ 4510 ~ 15Configurable

-

1 Piece(s) 9 Day(s) or more 1025C71 x 1.8300 ~ 2000650015900[0.10 or Less] 0.10 or Less27 ~ 4510 ~ 15Configurable
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLead
(mm)
Accuracy Grade Number of Circuits
(Num. of Rows) x (Num. of Turns)
Shaft Screw Overall Length L
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Axial Play Shaft End Length F
(mm)
Shaft Dia. P
(Ø)
Shaft End Dimension (Selectable, Configurable)

Loading...

  1. 1

Basic Information

Screw Shaft O.D.(Ø) 25 Type Rolled Flange Shape Details Round, 2 Sides Cut Flat
Shank End Type Standard Shaft End Alterations Item Nut Type Standard Nut Nut Structure Single
Recirculating Method End Cap Type Twisting Direction Right Operating Condition Standard
Preload Not Preloaded Material S55C Screw Shaft Surface Treatment Not Provided
Nut Size Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list