(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Contact Probes and Receptacles-NPT1 Series/NRT1 Series【50 Pieces Per Package】 (Part Number)

Contact Probes and Receptacles-NPT1 Series/NRT1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,078₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and economical Bulk Package | Full Stroke 2.54mm | Number of Mounting Points Crowned Type: 4

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPT1-F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

₹ 2,701.30

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more Contact Probe1.91[Flat] Flat F2.54[Carbon Steel] SK41.5Standard4.04113F

Loading...

  1. 1

Basic Information

Plunger Surface Treatment Nickel Plating Base, Gold Plating Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NPT1-F in the Contact Probes and Receptacles-NPT1 Series/NRT1 Series series.

Product variants

Part Number
NPT1-A1
NPT1-B
NPT1-D
NPT1-V
NRT1-CR
NRT1-SC
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

₹ 2,077.92

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe1.91[Cup] Cup A12.54[Carbon Steel] SK41.5Standard4.04113A1

₹ 2,077.92

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe1.91[Needle] Needle B2.54[Carbon Steel] SK40.67-3.35113B

₹ 2,701.30

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe1.91[Sphere Shape (SR)] Sphere (SR) D2.54[Carbon Steel] SK41.02Standard4.04113D

₹ 2,701.30

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe1.91[Straight Crown] Straight Crown V2.54[Carbon Steel] SK41.5-4.04113V

₹ 3,038.96

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Receptacle---------

₹ 3,038.96

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Receptacle-----Standard--SC