(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
RoHS10 compliant.
Medium-precision linear bushing with relaxed O.D. tolerances such as I.D. and L dimension.
Round Flanged
Square Flanged
Compact Flange
dr=6~13
dr=16~40
Type Linear Bushings | Outer Cylinder | Balls | Retainer | Operating Ambient Temperature | [A] Accessory | |||||
Round Flange | Square flange | Compact Flange | [M] Material | [H] Hardness | [S] Surface Treatment | [M] Material | [M] Material | |||
Standard Specification | C-LHFRW | C-LHFSW | C-LHFCW | SUJ2 Equivalent | 58HRC or more | — | SUJ2 Equivalent | Plastic | -20 to 80°C | Seal [M] Material Nitrile Rubber |
C-LHFRWM | C-LHFSWM | C-LHFCWM | Electroless Nickel Plating | |||||||
High Temperature Specifications | C-LHFRWF-N | — | C-LHFCWF-N | — | Stainless Steel | -20 to 120°C | — | |||
C-LHFRWMF-N | — | — | Electroless Nickel Plating |
Part Number (Type, dr) |
C-LHFRW25 |
C-LHFRWMF−N30 |
dr | D | L | H | (T) | d | d1 | t | P.C.D. | W | F | A | K | Eccentricity (Max.) | Balls Rows | * Perpendicularity | Basic Load Rating | Allowable Static Moment (N⋅m) | Reference Mass (g) | |||||||
Surface Treatment | Surface Treatment | ||||||||||||||||||||||||
Tolerance | Not Provided | Provided | Tolerance | C (Dynamic) N | Co (Static) N | Round Flange | Square flange | Compact Flange | |||||||||||||||||
Tolerance | Tolerance | ||||||||||||||||||||||||
5 | +0.003 -0.013 | 10 | +0.006 -0.013 | +0.006 -0.017 | 28 | ±0.6 | 26 | 5 | 3.5 | 6 | 3.1 | 18 | 21 | — | 18 | 16 | 0.03 | 4 | 0.03 | 261 | 412 | 1.38 | 24 | 19 | 21 |
6 | 12 | +0.006 -0.015 | +0.006 -0.020 | 35 | 28 | 20 | 22 | — | 20 | 18 | 324 | 529 | 2.18 | 31 | 25 | 28 | |||||||||
8 | 15 | 45 | 32 | 24 | 25 | — | 24 | 21 | 431 | 784 | 4.31 | 51 | 43 | 47 | |||||||||||
10 | 19 | 55 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | — | 29 | 25 | 588 | 1100 | 7.24 | 98 | 78 | 90 | |||||||
12 | 21 | +0.006 -0.018 | +0.006 -0.023 | 57 | 42 | 32 | 32 | — | 32 | 27 | 657 | 1200 | 10.9 | 110 | 90 | 102 | |||||||||
13 | 23 | 61 | 43 | 33 | 34 | — | 33 | 29 | 813 | 1570 | 11.6 | 130 | 108 | 123 | |||||||||||
16 | 28 | 70 | 48 | 38 | 37 | 22 | 31 | 34 | 5 | 1230 | 2350 | 19.7 | 190 | 165 | 182 | ||||||||||
20 | +0.003 -0.015 | 32 | +0.006 -0.021 | +0.006 -0.027 | 80 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | 38 | 0.04 | 0.04 | 1400 | 2740 | 26.8 | 260 | 225 | 247 | ||
25 | 40 | 112 | 62 | 51 | 50 | 32 | 40 | 46 | 6 | 1560 | 3140 | 43.4 | 540 | 500 | 525 | ||||||||||
30 | 45 | 123 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | 51 | 2490 | 5490 | 82.8 | 680 | 590 | 645 | |||||||
35 | +0.003 -0.018 | 52 | +0.006 -0.024 | +0.006 -0.032 | 135 | 82 | 67 | 64 | 38 | 55 | 60 | 0.05 | 0.05 | 2650 | 6270 | 110 | 1020 | 930 | 945 | ||||||
40 | 60 | 151 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 45 | 64 | 70 | 3430 | 8040 | 147 | 1570 | 1380 | 1423 | |||||||
(50) | 80 | 192 | 116 | 98 | 92 | — | — | — | 6080 | 15900 | 397 | 3600 | 3400 | — |
Specifications | Standard | High Temperature | |||||||
Surface Treatment | Not Provided | Provided | Not Provided | Provided | |||||
Flange Shape | Round Flange | Square flange | Compact Flange | Round Flange | Square flange | Compact Flange | Round Flange | Compact Flange | Round Flange |
dr | C-LHFRW | C-LHFSW | C-LHFCW | C-LHFRWM | C-LHFSWM | C-LHFCWM | C-LHFRWF-N | C-LHFCWF-N | C-LHFRWMF-N |
5 | ● | ● | ● | ● | ● | ||||
6 | ● | ● | ● | ● | ● | ● | ● | ● | ● |
8 | ● | ● | ● | ● | ● | ● | ● | ● | ● |
10 | ● | ● | ● | ● | ● | ● | ● | ● | ● |
12 | ● | ● | ● | ● | ● | ● | ● | ● | ● |
13 | ● | ● | ● | ● | ● | ● | ● | ● | ● |
16 | ● | ● | ● | ● | ● | ● | ● | ● | ● |
20 | ● | ● | ● | ● | ● | ● | ● | ● | ● |
25 | ● | ● | ● | ● | ● | ● | ● | ● | ● |
30 | ● | ● | ● | ● | ● | ● | ● | ● | ● |
* 35 | ● | ● | ● | ● | ● | ● | |||
* 40 | ● | ● | ● | ● | ● | ● | |||
* (50) | ● | ● | ● | ● |
dr | Shaft Dia. | Housing Dia. | |
g6 Tolerance | Tolerance | ||
5 | −0.004 −0.012 | 10 | +0.021 +0.006 |
6 | 12 | +0.024 +0.006 | |
8 | −0.005 −0.014 | 15 | |
10 | 19 | +0.027 +0.006 | |
12 | −0.006 −0.017 | 21 | |
13 | 23 | ||
16 | 28 | ||
20 | −0.007 −0.020 | 32 | +0.031 +0.006 |
25 | 40 | ||
30 | 45 | ||
35 | −0.009 −0.025 | 52 | +0.036 +0.006 |
40 | 60 | ||
50 | 80 |
Illustration | Instructions for Use |
If large load (offset load) is to be applied, Single Type Linear Bushings are not suitable. Use of Double Type or Multiple Linear Bushings is recommended. | |
Linear Bushings are not suitable for rotating motion due to their structure. Forcing to rotate may cause failures. | |
Linear Bushings are not suitable for usage with repetitive insertion and extraction of shafts. | |
When assembling with linear shafts, forcing the shaft into the bushing with angular misalignment may cause the ball retainers to deform and balls to fall out. Be sure to align the centers and insert the shaft gently. |
Part Number |
---|
C-LHFSW8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Style | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Accuracy | Ball Recirculating Type | Motion | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Linear Motion / Rotational Motion | Basic Rated Load, Dynamic Rating | Flange Shape | Retainer Material | Seal | Counterbored Hole | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 984.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flange | 8 | 45 | Standard | No Surface Treatment | 15 | High Grade | Double | Linear | 30 | 431 | 784 | -0.013 | - | - | - | Square Flanged | Plastic (Duracon M90 Equivalent) | With Seal | Standard | Not Provided |
Loading...
Flange Type | Standard Flange | Outer Cylinder Material | SUJ2 Equivalent | Lubrication Type | Not Provided |
---|---|---|---|---|---|
Types | Standard Flange | Length | Double | Ball Material | SUJ2 Equivalent |
Please check the type/dimensions/specifications of the part C-LHFSW8 in the Flanged Linear Bushing - Standard, Double[RoHS Compliant] series.
Part Number |
---|
C-LHFCW16 |
C-LHFCW20 |
C-LHFCW25 |
C-LHFSWM10 |
C-LHFSWM12 |
C-LHFSWM13 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Type | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Style | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Accuracy | Ball Recirculating Type | Motion | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Linear Motion / Rotational Motion | Basic Rated Load, Dynamic Rating | Flange Shape | Retainer Material | Seal | Counterbored Hole | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,159.06 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flange | 16 | 70 | Standard | No Surface Treatment | 28 | High Grade | Double | Linear | 30 | 1230 | 2350 | -0.013 | - | - | - | Compact Flange | Plastic (Duracon M90 Equivalent) | With Seal | Standard | Not Provided | |
₹ 1,422.04 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flange | 20 | 80 | Standard | No Surface Treatment | 32 | High Grade | Double | Linear | 40 | 1400 | 2740 | -0.015 | - | - | - | Compact Flange | Plastic (Duracon M90 Equivalent) | With Seal | Standard | Not Provided | |
₹ 2,025.92 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flange | 25 | 112 | Standard | No Surface Treatment | 40 | High Grade | Double | Linear | 40 | 1560 | 3140 | -0.015 | - | - | - | Compact Flange | Plastic (Duracon M90 Equivalent) | With Seal | Standard | Not Provided | |
₹ 805.83 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Standard Flange | - | 55 | - | [Surface Treatment] Electroless Nickel Plating | - | - | - | - | 30 | - | 1100 | -0.013 | Square Flange | Linear Bushing (Linear Motion Only) | 588 | - | Plastic | With Seal | - | - | |
₹ 810.43 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Standard Flange | - | 57 | - | [Surface Treatment] Electroless Nickel Plating | - | - | - | - | 30 | - | 1200 | -0.013 | Square Flange | Linear Bushing (Linear Motion Only) | 657 | - | Plastic | With Seal | - | - | |
₹ 887.86 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Standard Flange | - | 61 | - | [Surface Treatment] Electroless Nickel Plating | - | - | - | - | 30 | - | 1570 | -0.013 | Square Flange | Linear Bushing (Linear Motion Only) | 813 | - | Plastic | With Seal | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy