(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Contact Probes and Receptacles-NPE75 Series/NRE75 Series【50 Pieces Per Package】 (Part Number)

Contact Probes and Receptacles-NPE75 Series/NRE75 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,714₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and economical Bulk Package. | Full Stroke 6.4mm | Number of Mounting Points Crowned Type: 4

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPE75-VH
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Barrel, Receptacle Material Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

₹ 8,103.89

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more Contact Probe1.91[Waffle] Waffle VH6.4-[Copper Alloy] BeCu2.5Standard[Copper Alloy] Phosphor Bronze7.7203VH

Loading...

  1. 1

Basic Information

Plunger Surface Treatment Nickel Plating Base, Gold Plating Properties Standard

Please check the type/dimensions/specifications of the part NPE75-VH in the Contact Probes and Receptacles-NPE75 Series/NRE75 Series series.

Product variants

Part Number
NPE75-B3
NPE75-E
NPE75-K
NPE75-LM
NRE75-CR
NRE75-SC
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Barrel, Receptacle Material Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

₹ 12,155.83

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe1.91[Three-Needle] Three-Needle B36.4-[Copper Alloy] BeCu2.5Standard[Copper Alloy] Phosphor Bronze7.7203B3

₹ 6,415.58

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe1.91[Triangular Pyramid] Triangular Pyramid E6.4-[Copper Alloy] BeCu2.5Standard[Copper Alloy] Phosphor Bronze7.7203E

₹ 6,415.58

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe1.91[Triangular Pyramid] Triangular Pyramid K6.4-[Copper Alloy] BeCu2.5Standard[Copper Alloy] Phosphor Bronze7.7203K

₹ 8,103.89

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe1.91[Triangular Pyramid] Triangular Pyramid LM6.4-[Copper Alloy] BeCu2.5Standard[Copper Alloy] Phosphor Bronze7.7203LM

₹ 3,714.28

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Receptacle---[Cylinder] B Solder and Crimp Type---[Copper Alloy] Brass---

₹ 3,714.28

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Receptacle---Half Cylinder--Standard[Copper Alloy] Brass---