(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Bushing - Standard, Single[RoHS Compliant] (Part Number)

Linear Bushing - Standard, Single[RoHS Compliant]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      139₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • No seal supplied for dr=3 or 4.
  • Bushings are applied with anti-rust oil harmless to lubricants. After cleaning (recommended cleaning method: ultrasonic cleaner or white kerosene) and drying the bushings, grease application is recommended before use.

Product Description

Linear Bushings - Standard, Single
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Shape : Straight
● Material:
- Outer Cylinder - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

Dimensional Drawing of Linear Bushings

Linear Bushing - Standard C-VALUE Single: Related Image
Type Linear BushingsOuter CylinderBallsRetainerOperating Ambient Temperature[A] Accessory
[M] Material[M]Hardness[S] Surface Treatment[M] Material[M] Material
Standard SpecificationC-LMUSUJ2 Equivalent58HRC or moreSUJ2 EquivalentPlastic-20 to 80°CSeal [M] Material
Nitrile Rubber
C-LMUMElectroless Nickel Plating
C-LMU−N-
High Temperature SpecificationsC-LMUF−NStainless Steel-20 to 120°C
C-LMUMF-NElectroless Nickel Plating
[ ! ] No seal supplied for C-□□□-N.

Specification Table of Linear Bushings

Ordering Example
Part Number (Type, dr)
C-LMU6
C-LMUF−N20
 dr D  L BWD1Eccentricity
(Max.)
Balls
Rows
Basic Load RatingReference Mass
(g)
   Surface TreatmentSurface Treatment    C (Dynamic) NCo (Static) N
 Tolerance Not ProvidedProvided Tolerance Tolerance
   ToleranceTolerance    
3+0.003
-0.011
7+0.006
-0.011
+0.006
-0.017
10+0.1
-0.2
0.0164691051.4
4812881272
510158
-0.4
1.19.61672064
6+0.003
-0.012
12+0.006+0.00619+0.2
-0.4
11.311.50.0242062658.5
815-0.013-0.0202415.314.326538017
1019+0.006
-0.015
+0.006
-0.023
2919.41.31837254931
12213020.42041259841
1323322251078446
16283723.31.6275775118073
20+0.003
-0.013
32+0.006
-0.018
+0.006
-0.027
4227.330.50.030882137098
254059+0.2
-0.5
37.3
-0.5
1.853869801570236
30456440.84315702740262
35+0.003
-0.015
52+0.006
-0.021
+0.006
-0.032
7045.32.1490.04016703140425
40608056.35721604020654
508010068.82.676.5382079401700
[!] No seal supplied for dr dimension = 3 or 4. No Seal Type has lower sliding resistance (0.4 to 1.2 N) and slides smoothly. Separate dust-proofing measures are necessary to keep the dust entering intosliding parts.
[ ! ] Spacers and Stoppers for Linear Bushings can be selected from here.
[ ! ] For shaft and housing tolerances, see "Recommended Tolerance of Shaft Diameter / Housing Diameter."
■Available Sizes of Linear Bushings
SpecificationsStandardHigh Temperature
Surface TreatmentNot ProvidedProvidedNot ProvidedProvided
drC-LMUC-LMU−NC-LMUMC-LMUF−NC-LMUMF-N
* 3    
* 4    
5
6
8
10
12
13
16
20
25
30
* 35   
* 40   
* 50   
[ ! ] No seal supplied for dr dimension of C-LMU = 3 or 4.
[ ! ] Only C-LMU can be selected for dr dimension = 3 or 4.
[ ! ] C-□□□-N cannot be selected for dr* dimension.
■Recommended Tolerance of Shaft Diameter / Housing Diameter of Linear Bushings
drShaft Dia.Housing Dia.
g6 Tolerance Tolerance
3−0.002
−0.008
7+0.021
+0.006
4−0.004
−0.012
8
510
612+0.024
+0.006
8−0.005
−0.014
15
1019+0.027
+0.006
12−0.006
−0.017
21
1323
1628
20−0.007
−0.020
32+0.031
+0.006
2540
3045
35−0.009
−0.025
52+0.036
+0.006
4060
5080

Cautions/Prohibitions of Linear Bushings

■Regular Maintenance of Linear Bushings
(1) For grease lubrication, apply grease to the ball rows within the linear bushings before use, then periodically apply grease during the use.
The grease has an effect of reducing friction by forming a layer between the balls and shaft rolling surfaces, preventing seizures.
Grease loss and deterioration will cause shorter life of linear guides.
(2) Recommended Grease: Lithium soap based grease
(3) Recommended Lubrication Intervals: Every 6 month
Recommended lubrication is that every 3 months when travel distance is extensive, or every 1000 km when travel distance exceeds 1000 km within the period.
(4) If large moment load (offset load) is to be applied, Short / Single Type Linear Bushings are not suitable.
Use of Double Type or Multiple Linear Bushings is recommended.

■Dust-Proofing Measures of Linear Bushings
Please be aware that if foreign objects or dusts get inside the linear bushing, it will interfere with the circulation of the steel balls and cause failures.
Please attach a dust cover or protection cover for harsh usage environments.

■Use of a hardened shaft with g6 tolerance is recommended for MISUMI Linear Bushings.

How to Use of Linear Bushings

IllustrationInstructions for Use
How to UseIf large load (offset load) is to be applied, Single Type Linear Bushings are not suitable. Use of Double Type or Multiple Linear Bushings is recommended.
How to UseLinear Bushings are not suitable for rotating motion due to their structure. Forcing to rotate may cause failures.
How to UseLinear Bushings are not suitable for usage with repetitive insertion and extraction of shafts.
How to UseWhen assembling with linear shafts, forcing the shaft into the bushing with angular misalignment may cause the ball retainers to deform and balls to fall out. Be sure to align the centers and insert the shaft gently.

App. Example of Linear Bushings

▲Oil Seal Press Fitting Jig  

Related Products of Linear Bushings

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-LMU20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Style Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Accuracy Ball Recirculating Type Motion Types Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Linear Motion / Rotational Motion Basic Rated Load, Dynamic Rating Retainer Material Seal Greased Filled

₹ 258.50

1 Piece(s) Available Same day -2042StandardNo Surface Treatment32High GradeSingleLinearStraight308821370-0.013--Plastic (Duracon M90 Equivalent)With SealNot Provided

Loading...

  1. 1

Basic Information

Type Straight Outer Cylinder Material SUJ2 Equivalent Lubrication Type Not Provided
Length Single Ball Material SUJ2 Equivalent

Please check the type/dimensions/specifications of the part C-LMU20 in the Linear Bushing - Standard, Single[RoHS Compliant] series.

Product variants

Part Number
C-LMU-N16
C-LMU-N20
C-LMU-N25
C-LMU25
C-LMU3
C-LMU30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Style Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Accuracy Ball Recirculating Type Motion Types Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Linear Motion / Rotational Motion Basic Rated Load, Dynamic Rating Retainer Material Seal Greased Filled

₹ 244.53

1 Piece(s)Available 6 Day(s) or more 10---No Surface Treatment----Standard Flange24-1180-0.012Linear Bushing (Linear Motion Only)775PlasticNo Seal-

₹ 298.26

1 Piece(s)Available 6 Day(s) or more 10---No Surface Treatment----Standard Flange30-1370-0.013Linear Bushing (Linear Motion Only)882PlasticNo Seal-

₹ 556.75

1 Piece(s)Available 6 Day(s) or more 10---No Surface Treatment----Standard Flange30-1570-0.013Linear Bushing (Linear Motion Only)980PlasticNo Seal-

₹ 407.00

1 Piece(s)Available Same day

Stock

-2559StandardNo Surface Treatment40High GradeSingleLinearStraight309801570-0.013--Plastic (Duracon M90 Equivalent)With SealNot Provided

₹ 191.00

1 Piece(s)Available 6 Day(s) or more 10310StandardNo Surface Treatment7High GradeSingleLinearStraight1669105-0.011--Plastic (Duracon M90 Equivalent)No SealNot Provided

₹ 721.00

1 Piece(s)Available Same day

Stock

-3064StandardNo Surface Treatment45High GradeSingleLinearStraight3015702740-0.013--Plastic (Duracon M90 Equivalent)With SealNot Provided