(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Contact Probe / Receptacle (Low Spring Pressure), 100 Series【50 Pieces Per Package】 (Part Number)

Contact Probe / Receptacle (Low Spring Pressure), 100 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,377₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and economical Bulk Package | Full Stroke 6.35mm | Number of Mounting Points Crowned Type: 4

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPM100-A1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

₹ 4,896.10

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more Contact Probe2.54[Cup] Cup A16.35[Carbon Steel] SK42.5Standard8.38113A1

Loading...

  1. 1

Basic Information

Plunger Surface Treatment Nickel Plating Base, Gold Plating Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NPM100-A1 in the Contact Probe / Receptacle (Low Spring Pressure), 100 Series series.

Product variants

Part Number
NPM100-B
NPM100-V
NPM100-VH
NRM100-CR
NRM100-SC
NRM100-WW
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

₹ 4,896.10

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe2.54[Needle] Needle B6.35[Carbon Steel] SK4-----

₹ 4,896.10

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe2.54[Straight Crown] Straight Crown V6.35[Carbon Steel] SK4-----

₹ 6,415.58

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe2.54[Waffle] Waffle VH6.35[Carbon Steel] SK42.5Standard8.38113VH

₹ 3,376.62

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Receptacle---------

₹ 3,376.62

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Receptacle-----Standard--SC

₹ 3,376.62

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Receptacle-----Standard--WW