(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Contact Probes and Receptacles-NPT0 Series/NRT0W Series【50 Pieces Per Package】 (Part Number)

Contact Probes and Receptacles-NPT0 Series/NRT0W Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,857₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and economical Bulk Package | Full Stroke 2.6mm | Number of Mounting Points Crowned Type: 4

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPT0-T
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

₹ 3,714.28

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more Contact Probe1.27[Triangular Pyramid] Triangular Pyramid T2.6[Carbon Steel] SK42.5Standard-[Copper Alloy] Phosphor Bronze--3.55--56T

Loading...

  1. 1

Basic Information

Plunger Surface Treatment Nickel Plating Base, Gold Plating Properties Standard

Please check the type/dimensions/specifications of the part NPT0-T in the Contact Probes and Receptacles-NPT0 Series/NRT0W Series series.

Product variants

Part Number
NPT0-D
NPT0-E
NPT0-J
NPT0-U1
NPT0-V
NRT0W
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

₹ 3,714.28

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe1.27[Sphere Shape (SR)] Sphere (SR) D2.6[Carbon Steel] SK42.5Standard-[Copper Alloy] Phosphor Bronze--3.55--56D

₹ 3,714.28

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe1.27[Triangular Pyramid] Triangular Pyramid E2.6[Carbon Steel] SK42.5Standard-[Copper Alloy] Phosphor Bronze--3.55--56E

₹ 3,714.28

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe1.27[Sphere Shape (SR)] Sphere (SR) J2.6[Carbon Steel] SK42.5Standard-[Copper Alloy] Phosphor Bronze--3.55--56J

₹ 2,857.14

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe1.27[Tapered Crown] Tapered Crown U12.6[Carbon Steel] SK42.5Standard-[Copper Alloy] Phosphor Bronze--3.55--56U1

₹ 3,714.28

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Contact Probe1.27[Straight Crown] Straight Crown V2.6[Carbon Steel] SK4---[Copper Alloy] Phosphor Bronze-------

₹ 6,753.24

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more Receptacle------1.01~1.5[Copper Alloy] Brass0.9815.1~20-1.0317.5--