(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Convenient and economical Bulk Package | Full Stroke 2.6mm | Number of Mounting Points Crowned Type: 4
Part Number |
---|
NPT0-T |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | Plunger Material | Plunger O.D. (Ø) | Integrated Probe Type | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | 2/3 Stroke Spring Pressure (gf) | Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,714.28 | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) or more | Contact Probe | 1.27 | [Triangular Pyramid] Triangular Pyramid T | 2.6 | [Carbon Steel] SK4 | 2.5 | Standard | - | [Copper Alloy] Phosphor Bronze | - | - | 3.55 | - | - | 56 | T |
Loading...
Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NPT0-T in the Contact Probes and Receptacles-NPT0 Series/NRT0W Series series.
Part Number |
---|
NPT0-D |
NPT0-E |
NPT0-J |
NPT0-U1 |
NPT0-V |
NRT0W |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | Plunger Material | Plunger O.D. (Ø) | Integrated Probe Type | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | 2/3 Stroke Spring Pressure (gf) | Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,714.28 | 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | Contact Probe | 1.27 | [Sphere Shape (SR)] Sphere (SR) D | 2.6 | [Carbon Steel] SK4 | 2.5 | Standard | - | [Copper Alloy] Phosphor Bronze | - | - | 3.55 | - | - | 56 | D | ||
₹ 3,714.28 | 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | Contact Probe | 1.27 | [Triangular Pyramid] Triangular Pyramid E | 2.6 | [Carbon Steel] SK4 | 2.5 | Standard | - | [Copper Alloy] Phosphor Bronze | - | - | 3.55 | - | - | 56 | E | ||
₹ 3,714.28 | 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | Contact Probe | 1.27 | [Sphere Shape (SR)] Sphere (SR) J | 2.6 | [Carbon Steel] SK4 | 2.5 | Standard | - | [Copper Alloy] Phosphor Bronze | - | - | 3.55 | - | - | 56 | J | ||
₹ 2,857.14 | 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | Contact Probe | 1.27 | [Tapered Crown] Tapered Crown U1 | 2.6 | [Carbon Steel] SK4 | 2.5 | Standard | - | [Copper Alloy] Phosphor Bronze | - | - | 3.55 | - | - | 56 | U1 | ||
₹ 3,714.28 | 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | Contact Probe | 1.27 | [Straight Crown] Straight Crown V | 2.6 | [Carbon Steel] SK4 | - | - | - | [Copper Alloy] Phosphor Bronze | - | - | - | - | - | - | - | ||
₹ 6,753.24 | 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | Receptacle | - | - | - | - | - | - | 1.01~1.5 | [Copper Alloy] Brass | 0.98 | 15.1~20 | - | 1.03 | 17.5 | - | - |