(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Linear Bushings - Double (Part Number)

Linear Bushings - Double
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
      318₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Linear Bushings - Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Straight
● Ball Recirculating Type : Double
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LMUWMF5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

₹ 1,045.18

1 Piece(s) Available 6 Day(s) or more 10528[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating1010263412-0.01SUS440C EquivalentStainless SteelWith SealNot Provided

Loading...

  1. 1

Basic Information

Type Straight Style Standard Lubrication Type Not Provided
Accuracy High Grade Ball Recirculating Type Double Motion Linear
Types Straight

Please check the type/dimensions/specifications of the part LMUWMF5 in the Linear Bushings - Double series.

Product variants

Part Number
LMUW-N20
LMUW-N25
LMUW-N30
LMUWMF5G
LMUWMF5H
LMUWMF5L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

₹ 875.69

1 Piece(s)Available 6 Day(s) or more 102080[Steel] SUJ2 EquivalentNo Surface Treatment322014002740-0.012SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 1,252.33

1 Piece(s)Available 6 Day(s) or more 1025112[Steel] SUJ2 EquivalentNo Surface Treatment402015603140-0.012SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 1,694.88

1 Piece(s)Available 6 Day(s) or more 1030123[Steel] SUJ2 EquivalentNo Surface Treatment452024905490-0.012SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 2,175.10

1 Piece(s)Available 11 Day(s) or more 10528[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating1010263412-0.01SUS440C EquivalentStainless SteelWith SealG Type (Low Dust Generation)

₹ 2,175.10

1 Piece(s)Available 11 Day(s) or more 10528[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating1010263412-0.01SUS440C EquivalentStainless SteelWith SealH Type (For Food, Drinking Water)

₹ 2,175.10

1 Piece(s)Available 10 Day(s) or more 10528[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating1010263412-0.01SUS440C EquivalentStainless SteelWith SealL Type (Heat Resistant)
X
whatsapp-qr whatsapp-icon