(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Linear Bushings - Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Straight
● Ball Recirculating Type : Double
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number |
---|
LMUWM4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Ball Material | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 762.70 | 1 Piece(s) | Available | Same day | 10 | 4 | 23 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 8 | 10 | 176 | 254 | -0.01 | SUS440C Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided |
Loading...
Type | Straight | Style | Standard | Lubrication Type | Not Provided |
---|---|---|---|---|---|
Accuracy | High Grade | Ball Recirculating Type | Double | Motion | Linear |
Types | Straight |
Please check the type/dimensions/specifications of the part LMUWM4 in the Linear Bushings - Double series.
Part Number |
---|
LMUW-N20 |
LMUW-N25 |
LMUW-N30 |
LMUWM40 |
LMUWM40G |
LMUWM40H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Ball Material | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 875.69 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 20 | 80 | [Steel] SUJ2 Equivalent | No Surface Treatment | 32 | 20 | 1400 | 2740 | -0.012 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | |
₹ 1,252.33 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | 112 | [Steel] SUJ2 Equivalent | No Surface Treatment | 40 | 20 | 1560 | 3140 | -0.012 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | |
₹ 1,694.88 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 30 | 123 | [Steel] SUJ2 Equivalent | No Surface Treatment | 45 | 20 | 2490 | 5490 | -0.012 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | |
₹ 5,574.27 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 40 | 151 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 60 | 25 | 3430 | 8040 | -0.015 | SUS440C Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | Not Provided | |
₹ 7,645.79 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 40 | 151 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 60 | 25 | 3430 | 8040 | -0.015 | SUS440C Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | G Type (Low Dust Generation) | |
₹ 7,645.79 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 40 | 151 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 60 | 25 | 3430 | 8040 | -0.015 | SUS440C Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | H Type (For Food, Drinking Water) |