(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Bushings - Double (Part Number)

Linear Bushings - Double

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      318₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Linear Bushings - Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Straight
● Ball Recirculating Type : Double
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SLMUWS5L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

₹ 2,749.47

1 Piece(s) Available 10 Day(s) or more 10528SUS440C EquivalentNo Surface Treatment1010263412-0.01SUS440C EquivalentStainless SteelWith SealL Type (Heat Resistant)

Loading...

  1. 1

Basic Information

Type Straight Style Standard Lubrication Type Not Provided
Accuracy High Grade Ball Recirculating Type Double Motion Linear
Types Straight

Please check the type/dimensions/specifications of the part SLMUWS5L in the Linear Bushings - Double series.

Product variants

Part Number
LMUW-N20
LMUW-N25
LMUW-N30
SLMUWS6
SLMUWS6G
SLMUWS6H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

₹ 875.69

1 Piece(s)Available 6 Day(s) or more 102080[Steel] SUJ2 EquivalentNo Surface Treatment322014002740-0.012SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 1,252.33

1 Piece(s)Available 6 Day(s) or more 1025112[Steel] SUJ2 EquivalentNo Surface Treatment402015603140-0.012SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 1,694.88

1 Piece(s)Available 6 Day(s) or more 1030123[Steel] SUJ2 EquivalentNo Surface Treatment452024905490-0.012SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 1,628.97

1 Piece(s)Available 6 Day(s) or more 10635SUS440C EquivalentNo Surface Treatment1215324529-0.01SUS440C EquivalentStainless SteelWith SealNot Provided

₹ 2,758.89

1 Piece(s)Available 11 Day(s) or more 10635SUS440C EquivalentNo Surface Treatment1215324529-0.01SUS440C EquivalentStainless SteelWith SealG Type (Low Dust Generation)

₹ 2,758.89

1 Piece(s)Available 11 Day(s) or more 10635SUS440C EquivalentNo Surface Treatment1215324529-0.01SUS440C EquivalentStainless SteelWith SealH Type (For Food, Drinking Water)