(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Linear Bushings - Single
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Shape : Straight
● Ball Recirculating Type : Single
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number |
---|
LMUM30G |
LMUR30G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Ball Material | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,050.78 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 30 | 64 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 45 | 15 | 1570 | 2740 | -0.01 | SUS440C Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | G Type (Low Dust Generation) | |
₹ 3,982.97 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 30 | 64 | [Steel] SUJ2 Equivalent | [Surface Treatment] Low Temperature Black Chrome Plating | 45 | 15 | 1570 | 2740 | -0.01 | SUS440C Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | G Type (Low Dust Generation) |
Loading...
Type | Straight | Style | Standard | Lubrication Type | Not Provided |
---|---|---|---|---|---|
Accuracy | High Grade | Ball Recirculating Type | Single | Motion | Linear |
Types | Straight | Length | Single |