(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Linear Bushings - Single (Part Number)

Linear Bushings - Single
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      292₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Linear Bushings - Single
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Shape : Straight
● Ball Recirculating Type : Single
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LMU13H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

₹ 2,033.86

1 Piece(s) Available 11 Day(s) or more 101332[Steel] SUJ2 EquivalentNo Surface Treatment2312510784-0.009SUJ2 EquivalentPlastic (Duracon M90 Equivalent)With SealH Type (For Food, Drinking Water)

Loading...

  1. 1

Basic Information

Type Straight Style Standard Lubrication Type Not Provided
Accuracy High Grade Ball Recirculating Type Single Motion Linear
Types Straight Length Single

Please check the type/dimensions/specifications of the part LMU13H in the Linear Bushings - Single series.

Product variants

Part Number
LMU-N16
LMU-N20
LMU-N25
LMU13L
LMU16
LMU16G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

₹ 376.64

1 Piece(s)Available Same day

Stock

101637[Steel] SUJ2 EquivalentNo Surface Treatment28127751180-0.009SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 554.59

1 Piece(s)Available Same day

Stock

102042[Steel] SUJ2 EquivalentNo Surface Treatment32158821370-0.01SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 649.70

1 Piece(s)Available Same day

Stock

102559[Steel] SUJ2 EquivalentNo Surface Treatment40159801570-0.01SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 2,033.86

1 Piece(s)Available 10 Day(s) or more 101332[Steel] SUJ2 EquivalentNo Surface Treatment2312510784-0.009SUJ2 EquivalentPlastic (Duracon M90 Equivalent)With SealL Type (Heat Resistant)

₹ 404.87

1 Piece(s)Available Same day

Stock

101637[Steel] SUJ2 EquivalentNo Surface Treatment28127751180-0.009SUJ2 EquivalentPlastic (Duracon M90 Equivalent)With SealNot Provided

₹ 2,099.77

1 Piece(s)Available 11 Day(s) or more 101637[Steel] SUJ2 EquivalentNo Surface Treatment28127751180-0.009SUJ2 EquivalentPlastic (Duracon M90 Equivalent)With SealG Type (Low Dust Generation)