(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Bushings - Single (Part Number)

Linear Bushings - Single
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      292₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Linear Bushings - Single
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Shape : Straight
● Ball Recirculating Type : Single
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LMU-N20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

₹ 554.59

1 Piece(s) Available Same day 102042[Steel] SUJ2 EquivalentNo Surface Treatment32158821370-0.01SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

Loading...

  1. 1

Basic Information

Type Straight Style Standard Lubrication Type Not Provided
Accuracy High Grade Ball Recirculating Type Single Motion Linear
Types Straight Length Single

Please check the type/dimensions/specifications of the part LMU-N20 in the Linear Bushings - Single series.

Product variants

Part Number
LMU-N12
LMU-N13
LMU-N16
LMU-N25
LMU-N30
LMU-N5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

₹ 291.90

1 Piece(s)Available 6 Day(s) or more 101230[Steel] SUJ2 EquivalentNo Surface Treatment2112412598-0.009SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 310.73

1 Piece(s)Available 6 Day(s) or more 101332[Steel] SUJ2 EquivalentNo Surface Treatment2312510784-0.009SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 376.64

1 Piece(s)Available Same day

Stock

101637[Steel] SUJ2 EquivalentNo Surface Treatment28127751180-0.009SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 649.70

1 Piece(s)Available Same day

Stock

102559[Steel] SUJ2 EquivalentNo Surface Treatment40159801570-0.01SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 856.86

1 Piece(s)Available 6 Day(s) or more 103064[Steel] SUJ2 EquivalentNo Surface Treatment451515702740-0.01SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

₹ 321.00

1 Piece(s)Available Same day

Stock

10515[Steel] SUJ2 EquivalentNo Surface Treatment108167206-0.008SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided