(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
[Standard] Goniometer Stages - Dovetail Slide, 1-Axis (Part Number)

[Standard] Goniometer Stages - Dovetail Slide, 1-Axis
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
      25,645₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Stages with arc center located on central vertical line on the stage top which are intended for tilt angle adjustment, are standard in accuracy specifications and are reasonably priced."

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GFSG60-80-NR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Height of Rotation Center H
(mm)
Table Size (Thickness) H
(mm)
Travel Distance (α Angle)
(deg)
Reversed

₹ 38,248.98

1 Piece(s) Available 6 Day(s) or more 1041~6041~6050.1~10070.1~8015.1~20606058.88020±15Right and Left

Loading...

  1. 1

Basic Information

Type Goniometer, X-Axis Travel Distance (Range Selectable) Up to ±10 Feeding Method Worm Gear
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Travel Guide Dovetail Slide
Through Hole (Table Center Hole) Not Provided Feed Knob Position Side Clamp Standard

Please check the type/dimensions/specifications of the part GFSG60-80-NR in the [Standard] Goniometer Stages - Dovetail Slide, 1-Axis series.

Product variants

Part Number
GFSG25-35-NR
GFSG40-25
GFSG40-25-NR
GFSG80-100
GFSG80-100-NR
GFSG80-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Height of Rotation Center H
(mm)
Table Size (Thickness) H
(mm)
Travel Distance (α Angle)
(deg)
Reversed

₹ 25,645.42

1 Piece(s)Available 6 Day(s) or more 10~25~255~3030.1~351~15252519.63515±10Right and Left

₹ 32,073.82

1 Piece(s)Available 6 Day(s) or more 1026~4026~405~3020.1~251~15404029.42515±20Standard

₹ 32,073.82

1 Piece(s)Available 6 Day(s) or more 1026~4026~405~3020.1~251~15404029.42515±20Right and Left

₹ 45,310.48

1 Piece(s)Available 6 Day(s) or more 1061~9061~9030.1~5090.1~10025.1~3080804910030±18Standard

₹ 45,310.48

1 Piece(s)Available 6 Day(s) or more 1061~9061~9030.1~5090.1~10025.1~3080804910030±18Right and Left

₹ 45,310.48

1 Piece(s)Available 6 Day(s) or more 1061~9061~9030.1~50100.1~25.1~3080804913030±15Standard
X
whatsapp-qr whatsapp-icon