(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
"Stages with arc center located on central vertical line on the stage top which are intended for tilt angle adjustment, are standard in accuracy specifications and are reasonably priced."
Part Number |
---|
GFSG25-35-NR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Height of Rotation Center H (mm) | Table Size (Thickness) H (mm) | Travel Distance (α Angle) (deg) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 25,645.42 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | ~25 | ~25 | 5~30 | 30.1~35 | 1~15 | 25 | 25 | 19.6 | 35 | 15 | ±10 | Right and Left |
Loading...
Type | Goniometer, X-Axis | Travel Distance (Range Selectable) | Up to ±10 | Feeding Method | Worm Gear |
---|---|---|---|---|---|
Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize | Travel Guide | Dovetail Slide |
Through Hole (Table Center Hole) | Not Provided | Feed Knob Position | Side | Clamp | Standard |
Please check the type/dimensions/specifications of the part GFSG25-35-NR in the [Standard] Goniometer Stages - Dovetail Slide, 1-Axis series.
Part Number |
---|
GFSG25-20 |
GFSG25-20-NR |
GFSG25-35 |
GFSG40-25 |
GFSG40-25-NR |
GFSG40-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Height of Rotation Center H (mm) | Table Size (Thickness) H (mm) | Travel Distance (α Angle) (deg) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 25,645.42 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | ~25 | ~25 | 5~30 | 15.1~20 | 1~15 | 25 | 25 | 19.6 | 20 | 15 | ±15 | Standard | |
₹ 25,645.42 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | ~25 | ~25 | 5~30 | 15.1~20 | 1~15 | 25 | 25 | 19.6 | 20 | 15 | ±15 | Right and Left | |
₹ 25,645.42 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | ~25 | ~25 | 5~30 | 30.1~35 | 1~15 | 25 | 25 | 19.6 | 35 | 15 | ±10 | Standard | |
₹ 32,073.82 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | 20.1~25 | 1~15 | 40 | 40 | 29.4 | 25 | 15 | ±20 | Standard | |
₹ 32,073.82 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | 20.1~25 | 1~15 | 40 | 40 | 29.4 | 25 | 15 | ±20 | Right and Left | |
₹ 32,073.82 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | 35.1~40 | 15.1~20 | 40 | 40 | 29.4 | 40 | 20 | ±15 | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy