(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Standard] Horizontal Surface Z-Axis, Feed Screw

[Standard] Horizontal Surface Z-Axis, Feed Screw

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,214₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Horizontal Surface Z-Axis Type with feed screw. This is superior to Rack & Pinion Type in load capacity.

[Standard] Horizontal Surface Z-Axis, Feed Screw

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,214₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ZLFD40
ZLFD60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Travel Distance (Z-Axis)
(mm)
Table Size (Thickness) H
(mm)

₹ 15,213.88

1 Piece(s) Available 7 Day(s) or more 1026~4026~405~3030.1~35404029.40~534

₹ 17,969.00

1 Piece(s) Available 7 Day(s) or more 1041~6041~6050.1~10035.1~40606098.10~738
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Travel Distance (Z-Axis)
(mm)
Table Size (Thickness) H
(mm)

Loading...

  1. 1

Basic Information

Type Horizontal Surface Z-Axis Travel Distance (Range Selectable) Up to ±10mm Feeding Method Feed Screw
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Travel Guide Dovetail Slide, Feed Screw
Z-Axis Stage Surface Horizontal Surface Z-Axis Through Hole (Table Center Hole) Not Provided Table Parallelism(µm) 100
Feed Knob Position Center Clamp Standard Reversed Standard
Feeding Method (Feed Screw) Knob Operation Feeding Method (with Vernier Scale) With Vernier Scale Feeding Method (Feeding Pitch)(mm) 0.5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list