(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Contact Probe/Receptacle 68 Series (Part Number)

Contact Probe/Receptacle 68 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probe/Receptacle 68 Series
  • Contact Probe/Receptacle 68 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      127₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Full Stroke 4.3mm | Number of Mounting Points Crowned Type: 7, 21 Waffle Type: 7, 9, 21 | Cup Angle: 90°, Needle: 90°"

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP68SF-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 278.56

1 Piece(s) Available 6 Day(s) or more 10Contact Probe1.4[Sphere Shape (SR)] Sphere (SR) B3~4.54.330.1~50-[Carbon Steel] SK41.2Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302.560 ~ 806.3-18.32550

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NP68SF-B in the Contact Probe/Receptacle 68 Series series.

Product variants

Part Number
NP68-C
NP68-D
NP68-E
NP68SF-C
NP68SF-D
NP68SF-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 278.56

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.4[Needle] Needle C3~4.54.350.1~100-[Carbon Steel] SK40.49Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302.560 ~ 806.3-18.33090

₹ 278.56

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.4[Cup] Cup D3~4.54.350.1~100-[Carbon Steel] SK41.2Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302.560 ~ 806.3-18.33090

₹ 278.56

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.4[Needle] Needle E3~4.54.350.1~100-[Carbon Steel] SK41.2Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302.560 ~ 806.3-18.33090

₹ 278.56

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.4[Needle] Needle C3~4.54.330.1~50-[Carbon Steel] SK40.49Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302.560 ~ 806.3-18.32550

₹ 278.56

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.4[Cup] Cup D3~4.54.330.1~50-[Carbon Steel] SK41.2Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302.560 ~ 806.3-18.32550

₹ 278.56

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.4[Needle] Needle E3~4.54.330.1~50-[Carbon Steel] SK41.2Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302.560 ~ 806.3-18.32550