(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
"Full Stroke 4.3mm | Number of Mounting Points Waffle Type: 9 | Cup Angle: 90°, Needle: 90°"
Part Number |
---|
NP68S3-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 278.56 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1.27 | [Waffle] Waffle A | 3~4.5 | 4.3 | 50.1~100 | - | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] Phosphor Bronze | 0.68 | 15.1~20 | 20.1~30 | 2 | 80 | 6.3 | - | 18.3 | 30 | 90 |
Loading...
Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP68S3-A in the Contact probe/receptacle 68S3 series series.
Part Number |
---|
NP68S3-B |
NP68S3-D |
NP68S3-E |
NP68S3-G |
NP68S3SF-A |
NP68S3SF-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 278.56 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1.27 | [Sphere Shape (SR)] Sphere (SR) B | 3~4.5 | 4.3 | 50.1~100 | - | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] Phosphor Bronze | 0.68 | 15.1~20 | 20.1~30 | 2 | 80 | 6.3 | - | 18.3 | 30 | 90 | |
₹ 278.56 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1.27 | [Cup] Cup D | 3~4.5 | 4.3 | 50.1~100 | - | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] Phosphor Bronze | 0.68 | 15.1~20 | 20.1~30 | 2 | 80 | 6.3 | - | 18.3 | 30 | 90 | |
₹ 278.56 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1.27 | [Needle] Needle E | 3~4.5 | 4.3 | 50.1~100 | - | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] Phosphor Bronze | 0.68 | 15.1~20 | 20.1~30 | 2 | 80 | 6.3 | - | 18.3 | 30 | 90 | |
₹ 278.56 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1.27 | [Flat] Flat G | 3~4.5 | 4.3 | 50.1~100 | - | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] Phosphor Bronze | 0.68 | 15.1~20 | 20.1~30 | 2 | 80 | 6.3 | - | 18.3 | 30 | 90 | |
₹ 278.56 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1.27 | [Waffle] Waffle A | 3~4.5 | 4.3 | 30.1~50 | - | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] Phosphor Bronze | 0.68 | 15.1~20 | 20.1~30 | 2 | 80 | 6.3 | - | 18.3 | 25 | 50 | |
₹ 278.56 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1.27 | [Sphere Shape (SR)] Sphere (SR) B | 3~4.5 | 4.3 | 30.1~50 | - | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] Phosphor Bronze | 0.68 | 15.1~20 | 20.1~30 | 2 | 80 | 6.3 | - | 18.3 | 25 | 50 |