(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bushings for Inspection Components - Straight - Press Fit Type

Bushings for Inspection Components - Straight - Press Fit Type

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

"Use this product in combination with Straight Slot Pins for Inspection Jigs, etc."

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KJBPHS8-P[2-6/0.01]-L[5-40/1]
KJBPHS10-P[2-8/0.01]-L[5-40/1]
KJBPHS12-P[4-10/0.01]-L[5-40/1]
KJBPHS16-P[8-14/0.01]-L[5-40/1]
KJBPHS20-P[10-18/0.01]-L[5-40/1]
KJBPHS25-P[15-23/0.01]-L[5-40/1]
KJBPHS30-P[20-27/0.01]-L[5-40/1]
KJBPHS35-P[25-32/0.01]-L[5-40/1]
KJBPHSM8-P[2-6/0.01]-L[5-40/1]
KJBPHSM10-P[2-8/0.01]-L[5-40/1]
KJBPHSM12-P[4-10/0.01]-L[5-40/1]
KJBPHSM16-P[8-14/0.01]-L[5-40/1]
KJBPHSM20-P[10-18/0.01]-L[5-40/1]
KJBPHSM25-P[15-23/0.01]-L[5-40/1]
KJBPHSS8-P[2-4/0.01]-L[5-40/1]
KJBPHSS10-P[2-6/0.01]-L[5-40/1]
KJBPHSS12-P[4-8/0.01]-L[5-40/1]
KJBPHSS16-P[8-12/0.01]-L[5-40/1]
KJBPHSS20-P[10-16/0.01]-L[5-40/1]
KJBPHSS25-P[15-21/0.01]-L[5-40/1]
KJBPHSSC8-P[2-6/0.01]-L[5-40/1]
KJBPHSSC10-P[2-8/0.01]-L[5-40/1]
KJBPHSSC12-P[4-10/0.01]-L[5-40/1]
KJBPHSSC16-P[8-14/0.01]-L[5-40/1]
KJBPHSSC20-P[10-18/0.01]-L[5-40/1]
KJBPHSSC25-P[15-23/0.01]-L[5-40/1]
KJBPS8-P[2-6/0.01]-L[5-40/1]
KJBPS10-P[2-8/0.01]-L[5-40/1]
KJBPS12-P[4-10/0.01]-L[5-40/1]
KJBPS16-P[8-14/0.01]-L[5-40/1]
KJBPS20-P[10-18/0.01]-L[5-40/1]
KJBPS25-P[15-23/0.01]-L[5-40/1]
KJBPS30-P[20-27/0.01]-L[5-40/1]
KJBPS35-P[25-32/0.01]-L[5-40/1]
KJBPSM8-P[2-6/0.01]-L[5-40/1]
KJBPSM10-P[2-8/0.01]-L[5-40/1]
KJBPSM12-P[4-10/0.01]-L[5-40/1]
KJBPSM16-P[8-14/0.01]-L[5-40/1]
KJBPSM20-P[10-18/0.01]-L[5-40/1]
KJBPSM25-P[15-23/0.01]-L[5-40/1]
KJBPSSC8-P[2-6/0.01]-L[5-40/1]
KJBPSSC10-P[2-8/0.01]-L[5-40/1]
KJBPSSC12-P[4-10/0.01]-L[5-40/1]
KJBPSSC16-P[8-14/0.01]-L[5-40/1]
KJBPSSC20-P[10-18/0.01]-L[5-40/1]
KJBPSSC25-P[15-23/0.01]-L[5-40/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Hardness Material Hardness Details I.D. Tolerance Bushing Dia. D
(Ø)
L
(mm)
P
(mm)

-

1 Piece(s) 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCH785 ~ 402 ~ 6

-

1 Piece(s) 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCH7105 ~ 402 ~ 8

-

1 Piece(s) 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCH7125 ~ 404 ~ 10

-

1 Piece(s) 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCH7165 ~ 408 ~ 14

-

1 Piece(s) 8 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCH7205 ~ 4010 ~ 18

-

1 Piece(s) 8 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCH7255 ~ 4015 ~ 23

-

1 Piece(s) 8 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCH7305 ~ 4020 ~ 27

-

1 Piece(s) 8 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCH7355 ~ 4025 ~ 32

-

1 Piece(s) 5 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCH785 ~ 402 ~ 6

-

1 Piece(s) 5 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCH7105 ~ 402 ~ 8

-

1 Piece(s) 5 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCH7125 ~ 404 ~ 10

-

1 Piece(s) 5 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCH7165 ~ 408 ~ 14

-

1 Piece(s) 8 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCH7205 ~ 4010 ~ 18

-

1 Piece(s) 8 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCH7255 ~ 4015 ~ 23

-

1 Piece(s) 8 Day(s) or more 10SteelNot ProvidedNot ProvidedSUS304-H785 ~ 402 ~ 4

-

1 Piece(s) 8 Day(s) or more 10SteelNot ProvidedNot ProvidedSUS304-H7105 ~ 402 ~ 6

-

1 Piece(s) 8 Day(s) or more 10SteelNot ProvidedNot ProvidedSUS304-H7125 ~ 404 ~ 8

-

1 Piece(s) 8 Day(s) or more 10SteelNot ProvidedNot ProvidedSUS304-H7165 ~ 408 ~ 12

-

1 Piece(s) 8 Day(s) or more 10SteelNot ProvidedNot ProvidedSUS304-H7205 ~ 4010 ~ 16

-

1 Piece(s) 8 Day(s) or more 10SteelNot ProvidedNot ProvidedSUS304-H7255 ~ 4015 ~ 21

-

1 Piece(s) 5 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCH785 ~ 402 ~ 6

-

1 Piece(s) 5 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCH7105 ~ 402 ~ 8

-

1 Piece(s) 5 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCH7125 ~ 404 ~ 10

-

1 Piece(s) 5 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCH7165 ~ 408 ~ 14

-

1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCH7205 ~ 4010 ~ 18

-

1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCH7255 ~ 4015 ~ 23

-

1 Piece(s) 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRC+0.03/+0.0185 ~ 402 ~ 6

-

1 Piece(s) 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRC+0.03/+0.01105 ~ 402 ~ 8

-

1 Piece(s) 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRC+0.03/+0.01125 ~ 404 ~ 10

-

1 Piece(s) 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRC+0.03/+0.01165 ~ 408 ~ 14

-

1 Piece(s) 8 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRC+0.03/+0.01205 ~ 4010 ~ 18

-

1 Piece(s) 8 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRC+0.03/+0.01255 ~ 4015 ~ 23

-

1 Piece(s) 8 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRC+0.03/+0.01305 ~ 4020 ~ 27

-

1 Piece(s) 8 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRC+0.03/+0.01355 ~ 4025 ~ 32

-

1 Piece(s) 5 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRC+0.03/+0.0185 ~ 402 ~ 6

-

1 Piece(s) 5 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRC+0.03/+0.01105 ~ 402 ~ 8

-

1 Piece(s) 5 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRC+0.03/+0.01125 ~ 404 ~ 10

-

1 Piece(s) 5 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRC+0.03/+0.01165 ~ 408 ~ 14

-

1 Piece(s) 8 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRC+0.03/+0.01205 ~ 4010 ~ 18

-

1 Piece(s) 8 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRC+0.03/+0.01255 ~ 4015 ~ 23

-

1 Piece(s) 5 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRC+0.03/+0.0185 ~ 402 ~ 6

-

1 Piece(s) 5 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRC+0.03/+0.01105 ~ 402 ~ 8

-

1 Piece(s) 5 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRC+0.03/+0.01125 ~ 404 ~ 10

-

1 Piece(s) 5 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRC+0.03/+0.01165 ~ 408 ~ 14

-

1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRC+0.03/+0.01205 ~ 4010 ~ 18

-

1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRC+0.03/+0.01255 ~ 4015 ~ 23
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Hardness Material Hardness Details I.D. Tolerance Bushing Dia. D
(Ø)
L
(mm)
P
(mm)

Loading...

  1. 1

Basic Information

Basic Shape Straight Hole Type Straight Hole Shape Circular Shape
With or w/o Tap Not Tapped O.D. Tolerance Press Fit Type P, L Configurable Press Fit Type
X
whatsapp-qr whatsapp-icon
Close

Comparison list