(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bushings for Inspection Components - Straight - Standard Type (Part Number)

Bushings for Inspection Components - Straight - Standard Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Bushings for Inspection Components - Straight - Standard Type
  • Bushings for Inspection Components - Straight - Standard Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Use this product in combination with Straight Slot Pins for Inspection Jigs, etc."

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KJBA12-P8-L20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Hardness Material Hardness Details Type I.D. Tolerance Bushing Dia. D
(Ø)
Inner Dia. P
(Ø)
Overall Length L
(mm)
L
(mm)
P
(mm)

₹ 819.19

1 Piece(s) Available 6 Day(s) or more 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.0112820--

Loading...

  1. 1

Basic Information

Basic Shape Straight Hole Type Straight Hole Shape Circular Shape
With or w/o Tap Not Tapped O.D. Tolerance Standard

Please check the type/dimensions/specifications of the part KJBA12-P8-L20 in the Bushings for Inspection Components - Straight - Standard Type series.

Product variants

Part Number
KJBA10-P5-L10
KJBA10-P5-L15
KJBA10-P6-L10
KJBA16-P10-L15
KJBA16-P10-L20
KJBA16-P12-L15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Hardness Material Hardness Details Type I.D. Tolerance Bushing Dia. D
(Ø)
Inner Dia. P
(Ø)
Overall Length L
(mm)
L
(mm)
P
(mm)

₹ 800.36

1 Piece(s)Available 6 Day(s) or more 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.0110510--

₹ 800.36

1 Piece(s)Available 6 Day(s) or more 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.0110515--

₹ 809.78

1 Piece(s)Available 6 Day(s) or more 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.0110610--

₹ 885.10

1 Piece(s)Available 6 Day(s) or more 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.01161015--

₹ 885.10

1 Piece(s)Available 6 Day(s) or more 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.01161020--

₹ 903.94

1 Piece(s)Available 6 Day(s) or more 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.01161215--