(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suitable when clamping a workpiece with threaded part and measuring its diameter with straight part.
Part Number |
---|
KJPGMD8-P[4-6/0.01]-S[3-5/0.1]-M[3,4]-L[2-20/1]-B[2-20/1]-C[5-8/1] |
KJPGMD10-P[5-8/0.01]-S[4-7/0.1]-M[4,5,6]-L[2-20/1]-B[2-20/1]-C[5-18/1] |
KJPGMD10L-P[10-16/0.01]-S[5-15/0.1]-M[4,5,6,8,10]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD10L-P[10-16/0.01]-S[5-15/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD12-P[5-10/0.01]-S[4-9/0.1]-M[4,5,6,8]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD12L-P[12-20/0.01]-S[6-19/0.1]-M[5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD12L-P[12-20/0.01]-S[6-19/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD16-P[8-14/0.01]-S[7-13/0.1]-M[4,5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD16-P[8-14/0.01]-S[7-13/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD16L-P[16-25/0.01]-S[8-24/0.1]-M[6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD16L-P[16-25/0.01]-S[8-24/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD20-P[10-18/0.01]-S[9-17/0.1]-M[5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD20-P[10-18/0.01]-S[9-17/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD20L-P[20-30/0.01]-S[10-29/0.1]-M[6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD20L-P[20-30/0.01]-S[10-29/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD25-P[15-23/0.01]-S[14-22/0.1]-M[5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMD25-P[15-23/0.01]-S[14-22/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH8-P[4-6/0.01]-S[3-5/0.1]-M[3,4]-L[2-20/1]-B[2-20/1]-C[5-8/1] |
KJPGMDH10-P[5-8/0.01]-S[4-7/0.1]-M[4,5,6]-L[2-20/1]-B[2-20/1]-C[5-18/1] |
KJPGMDH10L-P[10-16/0.01]-S[5-15/0.1]-M[4,5,6,8,10]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH10L-P[10-16/0.01]-S[5-15/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH12-P[5-10/0.01]-S[4-9/0.1]-M[4,5,6,8]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH12L-P[12-20/0.01]-S[6-19/0.1]-M[5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH12L-P[12-20/0.01]-S[6-19/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH16-P[8-14/0.01]-S[7-13/0.1]-M[4,5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH16-P[8-14/0.01]-S[7-13/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH16L-P[16-25/0.01]-S[8-24/0.1]-M[6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH16L-P[16-25/0.01]-S[8-24/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH20-P[10-18/0.01]-S[9-17/0.1]-M[5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH20-P[10-18/0.01]-S[9-17/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH20L-P[20-30/0.01]-S[10-29/0.1]-M[6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH20L-P[20-30/0.01]-S[10-29/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH25-P[15-23/0.01]-S[14-22/0.1]-M[5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDH25-P[15-23/0.01]-S[14-22/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDS8-P[4-6/0.01]-S[3-5/0.1]-M[3,4]-L[2-20/1]-B[2-20/1]-C[5-8/1] |
KJPGMDS10-P[5-8/0.01]-S[4-7/0.1]-M[4,5,6]-L[2-20/1]-B[2-20/1]-C[5-18/1] |
KJPGMDS12-P[5-10/0.01]-S[4-9/0.1]-M[4,5,6,8]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDS16-P[8-14/0.01]-S[7-13/0.1]-M[4,5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDS16-P[8-14/0.01]-S[7-13/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDS20-P[10-18/0.01]-S[9-17/0.1]-M[5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDS20-P[10-18/0.01]-S[9-17/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDS25-P[15-23/0.01]-S[14-22/0.1]-M[5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPGMDS25-P[15-23/0.01]-S[14-22/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD8-P[4-6/0.01]-S[3-5/0.1]-M[3,4]-L[2-20/1]-B[2-20/1]-C[5-8/1] |
KJPMD10-P[5-8/0.01]-S[4-7/0.1]-M[4,5,6]-L[2-20/1]-B[2-20/1]-C[5-18/1] |
KJPMD10L-P[10-16/0.01]-S[5-15/0.1]-M[4,5,6,8,10]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD10L-P[10-16/0.01]-S[5-15/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD12-P[5-10/0.01]-S[4-9/0.1]-M[4,5,6,8]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD12L-P[12-20/0.01]-S[6-19/0.1]-M[5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD12L-P[12-20/0.01]-S[6-19/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD16-P[8-14/0.01]-S[7-13/0.1]-M[4,5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD16-P[8-14/0.01]-S[7-13/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD16L-P[16-25/0.01]-S[8-24/0.1]-M[6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD16L-P[16-25/0.01]-S[8-24/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD20-P[10-18/0.01]-S[9-17/0.1]-M[5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD20-P[10-18/0.01]-S[9-17/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD20L-P[20-30/0.01]-S[10-29/0.1]-M[6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD20L-P[20-30/0.01]-S[10-29/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD25-P[15-23/0.01]-S[14-22/0.1]-M[5,6,8,10,12]-L[2-20/1]-B[2-20/1]-C[5-20/1] |
KJPMD25-P[15-23/0.01]-S[14-22/0.1]-MS10-L[2-20/1]-B[2-20/1]-C[5-20/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Hardness | Large Head / Small Head | S Dimension Tolerance on Insertion Part | Outer Dia. D (Ø) | B (mm) | C (mm) | L (mm) | M | P (mm) | S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 8 | 2 ~ 20 | 5 ~ 8 | 2 ~ 20 | 3 ~ 4 | 4 ~ 6 | 3 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 10 | 2 ~ 20 | 5 ~ 18 | 2 ~ 20 | 4 ~ 6 | 5 ~ 8 | 4 ~ 7 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 10 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 4 ~ 10 | 10 ~ 16 | 5 ~ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 10 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 10 ~ 16 | 5 ~ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 12 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 4 ~ 8 | 5 ~ 10 | 4 ~ 9 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 12 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 5 ~ 12 | 12 ~ 20 | 6 ~ 19 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 12 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 12 ~ 20 | 6 ~ 19 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 4 ~ 12 | 8 ~ 14 | 7 ~ 13 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 8 ~ 14 | 7 ~ 13 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 6 ~ 12 | 16 ~ 25 | 8 ~ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 16 ~ 25 | 8 ~ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 5 ~ 12 | 10 ~ 18 | 9 ~ 17 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 10 ~ 18 | 9 ~ 17 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 6 ~ 12 | 20 ~ 30 | 10 ~ 29 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | g6 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 20 ~ 30 | 10 ~ 29 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 25 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 5 ~ 12 | 15 ~ 23 | 14 ~ 22 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | g6 | 25 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 15 ~ 23 | 14 ~ 22 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 8 | 2 ~ 20 | 5 ~ 8 | 2 ~ 20 | 3 ~ 4 | 4 ~ 6 | 3 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 10 | 2 ~ 20 | 5 ~ 18 | 2 ~ 20 | 4 ~ 6 | 5 ~ 8 | 4 ~ 7 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 10 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 4 ~ 10 | 10 ~ 16 | 5 ~ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 10 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 10 ~ 16 | 5 ~ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 12 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 4 ~ 8 | 5 ~ 10 | 4 ~ 9 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 12 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 5 ~ 12 | 12 ~ 20 | 6 ~ 19 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 12 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 12 ~ 20 | 6 ~ 19 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 4 ~ 12 | 8 ~ 14 | 7 ~ 13 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 8 ~ 14 | 7 ~ 13 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 6 ~ 12 | 16 ~ 25 | 8 ~ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 16 ~ 25 | 8 ~ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 5 ~ 12 | 10 ~ 18 | 9 ~ 17 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 10 ~ 18 | 9 ~ 17 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 6 ~ 12 | 20 ~ 30 | 10 ~ 29 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Large Head | g6 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 20 ~ 30 | 10 ~ 29 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 25 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 5 ~ 12 | 15 ~ 23 | 14 ~ 22 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | 45HRC ~ | Small Head | g6 | 25 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 15 ~ 23 | 14 ~ 22 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 8 | 2 ~ 20 | 5 ~ 8 | 2 ~ 20 | 3 ~ 4 | 4 ~ 6 | 3 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 10 | 2 ~ 20 | 5 ~ 18 | 2 ~ 20 | 4 ~ 6 | 5 ~ 8 | 4 ~ 7 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 12 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 4 ~ 8 | 5 ~ 10 | 4 ~ 9 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 4 ~ 12 | 8 ~ 14 | 7 ~ 13 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 8 ~ 14 | 7 ~ 13 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 5 ~ 12 | 10 ~ 18 | 9 ~ 17 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 10 ~ 18 | 9 ~ 17 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 25 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 5 ~ 12 | 15 ~ 23 | 14 ~ 22 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS304 | No Hardening | Small Head | g6 | 25 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 15 ~ 23 | 14 ~ 22 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 8 | 2 ~ 20 | 5 ~ 8 | 2 ~ 20 | 3 ~ 4 | 4 ~ 6 | 3 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 10 | 2 ~ 20 | 5 ~ 18 | 2 ~ 20 | 4 ~ 6 | 5 ~ 8 | 4 ~ 7 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 10 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 4 ~ 10 | 10 ~ 16 | 5 ~ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 10 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 10 ~ 16 | 5 ~ 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 12 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 4 ~ 8 | 5 ~ 10 | 4 ~ 9 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 12 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 5 ~ 12 | 12 ~ 20 | 6 ~ 19 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 12 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 12 ~ 20 | 6 ~ 19 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 4 ~ 12 | 8 ~ 14 | 7 ~ 13 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 8 ~ 14 | 7 ~ 13 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 6 ~ 12 | 16 ~ 25 | 8 ~ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 16 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 16 ~ 25 | 8 ~ 24 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 5 ~ 12 | 10 ~ 18 | 9 ~ 17 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 10 ~ 18 | 9 ~ 17 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 6 ~ 12 | 20 ~ 30 | 10 ~ 29 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Large Head | 0/-0.02 | 20 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 20 ~ 30 | 10 ~ 29 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 25 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | 5 ~ 12 | 15 ~ 23 | 14 ~ 22 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | No Hardening | Small Head | 0/-0.02 | 25 | 2 ~ 20 | 5 ~ 20 | 2 ~ 20 | S10 | 15 ~ 23 | 14 ~ 22 |
Part Number |
---|
Loading...
Type | Slot Pin | Shape | Stepped | Tip Shape | Circular Shape |
---|---|---|---|---|---|
Tip Type | Threaded | Shape of Stepped Section | Circular Shape | Stepped | 2-Step Type |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy