(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Locating Pins suitable for height adjustment because High Precision and Medium Accuracy can be selected for the tolerance in the height direction. Threaded and Height Configurable.
Part Number |
---|
SRTAB6-L[10-50/0.01]-G0 |
SRTAB6-L[10-50/0.01]-G[2-8/1] |
SRTAB7-L[10-50/0.01]-G0 |
SRTAB7-L[10-50/0.01]-G[2-8/1] |
SRTAB8-L[15-50/0.01]-G0 |
SRTAB8-L[15-50/0.01]-G[2-10/1] |
SRTAB10-L[20-80/0.01]-G0 |
SRTAB10-L[20-80/0.01]-G[2-10/1] |
SRTAB12-L[20-80/0.01]-G0 |
SRTAB12-L[20-80/0.01]-G[2-12/1] |
SRTAB13-L[20-80/0.01]-G0 |
SRTAB13-L[20-80/0.01]-G[2-12/1] |
SRTAB14-L[20-80/0.01]-G0 |
SRTAB14-L[20-80/0.01]-G[2-12/1] |
SRTAB17-L[20-80/0.01]-G0 |
SRTAB17-L[20-80/0.01]-G[2-16/1] |
SRTAB19-L[20-80/0.01]-G0 |
SRTAB19-L[20-80/0.01]-G[2-16/1] |
SRTAB24-L[20-80/0.01]-G0 |
SRTAB24-L[20-80/0.01]-G[2-20/1] |
SRTAC8-L[15-50/0.01]-G0 |
SRTAC8-L[15-50/0.01]-G[2-10/1] |
SRTAC10-L[20-80/0.01]-G0 |
SRTAC10-L[20-80/0.01]-G[2-10/1] |
SRTAC12-L[20-80/0.01]-G0 |
SRTAC12-L[20-80/0.01]-G[2-12/1] |
SRTAC13-L[20-80/0.01]-G0 |
SRTAC13-L[20-80/0.01]-G[2-12/1] |
SRTAC14-L[20-80/0.01]-G0 |
SRTAC14-L[20-80/0.01]-G[2-12/1] |
SRTAC17-L[20-80/0.01]-G0 |
SRTAC17-L[20-80/0.01]-G[2-16/1] |
SRTAC19-L[20-80/0.01]-G0 |
SRTAC19-L[20-80/0.01]-G[2-16/1] |
SRTAC24-L[20-80/0.01]-G0 |
SRTAC24-L[20-80/0.01]-G[2-20/1] |
SRTAHB6-L[10-50/0.01]-G0 |
SRTAHB6-L[10-50/0.01]-G[2-8/1] |
SRTAHB7-L[10-50/0.01]-G0 |
SRTAHB7-L[10-50/0.01]-G[2-8/1] |
SRTAHB8-L[15-50/0.01]-G0 |
SRTAHB8-L[15-50/0.01]-G[2-10/1] |
SRTAHB10-L[20-80/0.01]-G0 |
SRTAHB10-L[20-80/0.01]-G[2-10/1] |
SRTAHB12-L[20-80/0.01]-G0 |
SRTAHB12-L[20-80/0.01]-G[2-12/1] |
SRTAHB13-L[20-80/0.01]-G0 |
SRTAHB13-L[20-80/0.01]-G[2-12/1] |
SRTAHB14-L[20-80/0.01]-G0 |
SRTAHB14-L[20-80/0.01]-G[2-12/1] |
SRTAHB17-L[20-80/0.01]-G0 |
SRTAHB17-L[20-80/0.01]-G[2-16/1] |
SRTAHB19-L[20-80/0.01]-G0 |
SRTAHB19-L[20-80/0.01]-G[2-16/1] |
SRTAHB24-L[20-80/0.01]-G0 |
SRTAHB24-L[20-80/0.01]-G[2-20/1] |
SRTAHR6-L[10-50/0.01]-G0 |
SRTAHR6-L[10-50/0.01]-G[2-8/1] |
SRTAHR7-L[10-50/0.01]-G0 |
SRTAHR7-L[10-50/0.01]-G[2-8/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment (Ø) | Hardening | Hardness | Wrench Flats B (mm) | G (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 6 | 0 | 10 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 6 | 2 ~ 8 | 10 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 7 | 0 | 10 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 7 | 2 ~ 8 | 10 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 8 | 0 | 15 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 8 | 2 ~ 10 | 15 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 10 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 10 | 2 ~ 10 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 12 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 12 | 2 ~ 12 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 13 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 13 | 2 ~ 12 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 14 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 14 | 2 ~ 12 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 17 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 17 | 2 ~ 16 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 19 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 19 | 2 ~ 16 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 24 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Not Provided | Not Provided | 24 | 2 ~ 20 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 8 | 0 | 15 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 8 | 2 ~ 10 | 15 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 10 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 10 | 2 ~ 10 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 12 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 12 | 2 ~ 12 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 13 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 13 | 2 ~ 12 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 14 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 14 | 2 ~ 12 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 17 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 17 | 2 ~ 16 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 19 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 19 | 2 ~ 16 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 24 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS440C or 13Cr stainless | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 24 | 2 ~ 20 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 6 | 0 | 10 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 6 | 2 ~ 8 | 10 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 7 | 0 | 10 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 7 | 2 ~ 8 | 10 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 8 | 0 | 15 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 8 | 2 ~ 10 | 15 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 10 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 10 | 2 ~ 10 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 12 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 12 | 2 ~ 12 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 13 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 13 | 2 ~ 12 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 14 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 14 | 2 ~ 12 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 17 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 17 | 2 ~ 16 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 19 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 19 | 2 ~ 16 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 24 | 0 | 20 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [Steel] S45C Equivalent | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 24 | 2 ~ 20 | 20 ~ 80 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | [Stainless Steel] SUS304 | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 6 | 0 | 10 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | [Stainless Steel] SUS304 | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 6 | 2 ~ 8 | 10 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | [Stainless Steel] SUS304 | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 7 | 0 | 10 ~ 50 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | [Stainless Steel] SUS304 | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 7 | 2 ~ 8 | 10 ~ 50 |
Loading...
Shape | Height Adjusting Pin | Height Tolerance | 0/+0.05 | Mounting Type | Threaded |
---|---|---|---|---|---|
Tip Shape | Flat |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy