(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is a MISUMI original product that is a press-fit type urethane molded bearing and can be purchased at a low price and with a short delivery time.
Part Number |
---|
C-UMBB4-13 |
C-UMBB5-16 |
C-UMBB6-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Width B (mm) | Inner Dia. d (Ø) |
---|---|---|---|---|---|---|---|---|
₹ 360.38 | 1 Piece(s) | 12 Day(s) or more | 10 | 13 | 4 | 4 | ||
₹ 350.64 | 1 Piece(s) | 6 Day(s) or more | 10 | 16 | 4 | 5 | ||
₹ 370.12 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 5 | 6 |
Loading...
Bearing Material | SUJ2 | Outer Ring Type | Flat Type | Surface Material | Urethane (General) |
---|---|---|---|---|---|
Mounting Type | Hole | Operating/Environmental Requirement | Standard (For Light Loads) | Hardness | Shore A90 |
Color | Black |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy