(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valves - Full Bore (High Flow Rate) Type

Ball Valves - Full Bore (High Flow Rate) Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Ball Valves - Full Bore (High Flow Rate) Type.
• Part Number type: C-BSCSF_.
• Main body ball valves shape: straight.
• One set includes main body and ball seal.
• Main body ball valves material: Stainless Steel.
• Ball Seal material: Fluororesin.
• Max.
Operating Pressure: Water, Oil, Air, Gas 4.
12 MPa.
• Applicable Fluid: Water, Oil, Air, Gas.
• Ball valve 1 type is available for Full Bore Type.
• 4 RC pitch sizes are available ½ inch, ¾ inch, 1 inch and 1 ½ inch.
• Handle Shape: Lever
Handle Type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-BSCSF15A
C-BSCSF20A
C-BSCSF40A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length
(mm)
Height
(mm)
Handle Dia.
(Ø)
No.

₹ 1.04

1 Piece(s) 6 Day(s) or more 1/21/259.55510015A

₹ 1.04

1 Piece(s) 6 Day(s) or more 3/43/465.56510820A

₹ 1.04

1 Piece(s) 6 Day(s) or more 1 1/21 1/21018715040A

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Ball Valve Type Full Bore Type
Supply Side, Connection Type RC (PT) Control Side, Connection Type RC (PT) Handle Shape Lever Type
Ball Seat Material Fluororesin Operation Method Manual Type
X
whatsapp-qr whatsapp-icon