(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Free Slide Plates - Multi-Layer Plastic, Configurable

Oil Free Slide Plates - Multi-Layer Plastic, Configurable

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·The plate thickness is thin. ·The specifications are suitable for space saving.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GRFZ2H-[40-500/1]-[40-100/1]-[1,​2.5]-X[9-491/1]-Y[5-95/1]-N[3,​4,​5,​6,​8]
GRFZ2H-[40-500/1]-[40-100/1]-[1,​2.5]-X[9-491/1]-Y[5-95/1]-P3
GRFZ4H-[40-500/1]-[40-100/1]-[1,​2.5]-X[9-491/1]-Y[9-90/1]-N[3,​4,​5,​6,​8]
GRFZ4H-[40-500/1]-[40-100/1]-[1,​2.5]-X[9-491/1]-Y[9-90/1]-P3
GRFZ6H-[40-500/1]-[40-100/1]-[1,​2.5]-X[9-245/1]-Y[9-90/1]-N[3,​4,​5,​6,​8]
GRFZ6H-[40-500/1]-[40-100/1]-[1,​2.5]-X[9-245/1]-Y[9-90/1]-P3
GRFZ-[40-500/1]-[40-100/1]-[1,​2.5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Holes A
(mm)
B
(mm)
N P
(mm)
T
(mm)
X
(mm)
Y
(mm)

-

1 Piece(s) 11 Day(s) or more 2H (Two Holes)40 ~ 50040 ~ 1003 ~ 8-1 ~ 2.59 ~ 4915 ~ 95

-

1 Piece(s) 11 Day(s) or more 2H (Two Holes)40 ~ 50040 ~ 100-31 ~ 2.59 ~ 4915 ~ 95

-

1 Piece(s) 11 Day(s) or more 4H (Four Holes)40 ~ 50040 ~ 1003 ~ 8-1 ~ 2.59 ~ 4919 ~ 90

-

1 Piece(s) 11 Day(s) or more 4H (Four Holes)40 ~ 50040 ~ 100-31 ~ 2.59 ~ 4919 ~ 90

-

1 Piece(s) 11 Day(s) or more 6H (Six Holes)40 ~ 50040 ~ 1003 ~ 8-1 ~ 2.59 ~ 2459 ~ 90

-

1 Piece(s) 11 Day(s) or more 6H (Six Holes)40 ~ 50040 ~ 100-31 ~ 2.59 ~ 2459 ~ 90

-

1 Piece(s) 9 Day(s) or more No Hole Machining40 ~ 50040 ~ 100--1 ~ 2.5--
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Holes A
(mm)
B
(mm)
N P
(mm)
T
(mm)
X
(mm)
Y
(mm)

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list