(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

V Guide system - mm size 70° Double Sided Tracks

V Guide system - mm size 70° Double Sided Tracks
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The wheels used in combination are products that prevent foreign objects from directly entering the sliding surfaces, so they can be used in harsh environments with dust.
It is also a highly flexible product that can be used by connecting rails together.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MVR12-[120,​165,​210,​255,​300,​345,​390,​435,​480,​525,​570,​615,​660,​705,​750,​795,​840,​885,​930,​975,​1020]
MVR25-[240,​330,​420,​510,​600,​690,​780,​870,​960,​1050,​1140]
MVR44-[240,​330,​420,​510,​600,​690,​780,​870,​960,​1050,​1140]
MVRS12-[120,​165,​210,​255,​300,​345,​390,​435,​480,​525,​570,​615,​660,​705,​750,​795,​840,​885,​930,​975,​1020]
MVRS25-[240,​330,​420,​510,​600,​690,​780,​870,​960,​1050,​1140]
MVRS44-[240,​330,​420,​510,​600,​690,​780,​870,​960,​1050,​1140]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNo. Material L
(mm)

-

1 Piece(s) 8 Day(s) or more 1012SUJ2 Equivalent120 ~ 1020

-

1 Piece(s) 8 Day(s) or more 1025SUJ2 Equivalent240 ~ 1140

-

1 Piece(s) 8 Day(s) or more 1044SUJ2 Equivalent240 ~ 1140

-

1 Piece(s) 8 Day(s) or more 1012SUS420J1 Equivalent120 ~ 1020

-

1 Piece(s) 8 Day(s) or more 1025SUS420J1 Equivalent240 ~ 1140

-

1 Piece(s) 8 Day(s) or more 1044SUS420J1 Equivalent240 ~ 1140
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNo. Material L
(mm)

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list