(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

V Guide Systems - 90° Type Double Sided Tracks

V Guide Systems - 90° Type Double Sided Tracks
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The wheels used in combination are products that prevent foreign objects from directly entering the sliding surfaces, so they can be used in harsh environments with dust.
Also, by using two single-edged rails in combination, the pitch can be adjusted, and the rails can also be connected to each other to provide a high degree of freedom.

V Guide Systems - 90° Type Double Sided Tracks
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BVGUR25-[90-1740/50]
BVGURS25-[90-1440/50]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial L
(mm)

-

1 Piece(s) 8 Day(s) or more 10S45C Equivalent90 ~ 1740

-

1 Piece(s) 8 Day(s) or more 10SUS440C Equivalent90 ~ 1440
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial L
(mm)

Loading...

  1. 1

Basic Information

No. 25
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language