(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Motorized] XYZ-Axis - Linear Ball (Part Number)

[Motorized] XYZ-Axis - Linear Ball

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      271,600₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please confirm the suitable power supply for each motor option.
    5-Phase Stepping Motor with Brake (MA) works with single-phase AC100-120V.
    α-Step Motor (PA) works with DC24V.
    AC Servo Motor (U) works with single-phase or three-phase AC200-230V.
  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Integrated Linear Ball Slide Guides with High Precision and Rigidity.

[Motorized] XYZ-Axis - Linear Ball:Related Image
[ ! ]The drawings are for the R (right) Cover Position Type.

[ M ] Material: SUS440C Equivalent
[ S ] Surface Treatment: Electroless Nickel Plating
[ A ] Accessory XYZMSG 413, 513: SCB3-8 (4pcs.)
[ A ] Accessory XYZMSG 615, 715: SCB4-8 (4pcs.)

Specifications

Part NumberSensorMotorCable
XYZMSG413LA5CN

 

Part NumberSensorMotorCableMechanical StandardsAccuracy Standards
TypeNo.Cover
Position
LogicVoltage
(V)
Stage Surface
(mm)
Travel Distance
(mm)
Weight*3
(kg)
Unidirectional Positioning
Accuracy
PitchingYawing
XYZMSG413
(Standard)
R
(Reversed)
A
(All N.C.)
B
(All N.O.)
C
(Limit Switches
are N.C;
Home Sensor is
N.O.)
51
24
1
C(Standard)
D(High Torque))
E(High Resolution)
MA2
(With Electromagnetic Brake)
PA2
(α- Step)
UA2
(Servo Motor)
N
(Cable not included (separately sold))
M2
(For Motor with Electromagnetic Brake)
P2
(For α- Step)
U2
(For Servo Motor)
For combination of motors and cables, see the table below.
40×40130.66μm or less15'' or less10'' or less
51350×500.8
61560×60150.9
71570×701.2

*1:24VDC sensors cannot be operated from the MSCTL102/112controller. When selecting 5V for voltage configuration, applying over 5V voltage will cause breakage.
*2: For motor options MA and PA, the driver is included in the set. For motor option UA, the amp is included in the set. With motor option MA, only cable option M is selectable. With motor option PA, only cable option P is selectable. With motor option UA, only cable option U is selectable. In all three cases, cable option N (no cable) is not selectable.
*3: The value is for C Type of Motor.
*4:Accuracy specifications are for single axis (horizontal orientation) configuration.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
XYZMSG715-LC24-PA-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMotor, Motor Characteristics Resolution
(µm)
Table Length
(mm)
Table Width
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Maximum Velocity
(mm/sec)
Moment Rigidity (Pitching)
("/N·cm)
Moment Rigidity (Yawing)
("/N·cm)
Moment Rigidity (Rolling)
("/N·cm)
Sensors Sensor Cable Options

₹ 569,336.40

1 Piece(s) 12 Day(s) or more 10α-Step Motor1μm707015151517.50.030.030.01Limit + HomeLC24For α- Step (included)

Loading...

  1. 1

More Information

■Motor/Cable Application Table

MotorCable
C,F,GN (Not Provided)
MAM
PAP
UAU

For the cable for C, F or G, see MSCB_on P.1-2014-3 
 
■Max. speed

Motor(mm/sec)Motor(mm/sec)
C10MA15
F25PA35
G20UA50

Note that the speed and positioning time will vary depending on the usage conditions.
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.

Feed ScrewBall Screw Ø6, Lead 1
GuideLinear Ball Guide
Resolution*12μm/Pulse(Full)
1μm/Pulse(Half)
Positioning
Repeatability
Within ±0.5μm
Load Capacity*249N
Lost Motion1μm or less
Backlash0.5μm or less
Parallelism15μm or less

*1 Stage travel per one pulse.
Accuracy specifications are for single axis (horizontal orientation) configuration.

[Motorized] XYZ-Axis - Linear Ball:Related Image

 

Basic Information

Type XYZ-Axis Stage Material SUS440C Guide Linear Ball Guide
Table Feeding Method Ball Screw Z-Axis Stage Surface Vertical Surface Treatment Electroless Nickel Plating
Through Hole (Table Center Hole) Not Provided Allowable Load (Range)(N) 30.1 to 50 Allowable Load(N) 49
Positioning Accuracy(µm) 6 Table Straightness(µm) 1

Please check the type/dimensions/specifications of the part XYZMSG715-LC24-PA-P in the [Motorized] XYZ-Axis - Linear Ball series.

Product variants

Part Number
XYZMSG413-LA24-MA-M
XYZMSG413-LA24-PA-P
XYZMSG413-LA5-C-N
XYZMSG715-LC5-C-N
XYZMSG715-LC5-D-N
XYZMSG715-LC5-E-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMotor, Motor Characteristics Resolution
(µm)
Table Length
(mm)
Table Width
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Maximum Velocity
(mm/sec)
Moment Rigidity (Pitching)
("/N·cm)
Moment Rigidity (Yawing)
("/N·cm)
Moment Rigidity (Rolling)
("/N·cm)
Sensors Sensor Cable Options

₹ 595,473.60

1 Piece(s) 12 Day(s) or more 105-Phase Stepping Motor with Brake2μm4040131313100.220.170.12Limit + Home + Near HomeLA24For motor with brake (included)

₹ 520,471.20

1 Piece(s) 12 Day(s) or more 10α-Step Motor1μm404013131317.50.220.170.12Limit + HomeLA24For α- Step (included)

₹ 271,599.60

1 Piece(s) 12 Day(s) or more 105-Phase Stepping Motor2μm4040131313100.220.170.12Limit + Home + Near HomeLA5No cable (sold separately)

₹ 320,464.80

1 Piece(s) 12 Day(s) or more 105-Phase Stepping Motor2μm7070151515100.030.030.01Limit + Home + Near HomeLC5No cable (sold separately)

₹ 330,692.40

1 Piece(s) 12 Day(s) or more 105-Phase Stepping Motor - High Torque2μm7070151515150.030.030.01Limit + Home + Near HomeLC5No cable (sold separately)

₹ 323,874.00

1 Piece(s) 12 Day(s) or more 105-Phase Stepping Motor - High Resolution1μm707015151512.50.030.030.01Limit + Home + Near HomeLC5No cable (sold separately)