(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Flat Lights Magnetic Base Type

LED Flat Lights Magnetic Base Type

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,624₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Magnetic Base Type with Lighting Angle freely adjustable.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LEDVM90-W
LEDVM190-W
LEDVM390-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch P
(mm)

₹ 16,624.00

1 Piece(s) Available 6 Day(s) or more 1090

₹ 18,078.60

1 Piece(s) Available 6 Day(s) or more 10190

₹ 22,234.60

1 Piece(s) Available 6 Day(s) or more 10390
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch P
(mm)

Loading...

  1. 1

Basic Information

Shape Surface Emission Type IP (Dust & Water Proof) IP20 Emitted Color White
Shape Flat Type Mounting Method Magnets Input Voltage(V) DC24
Lighting Angle(°) 120 Cabinetry Color Black Light Control Not Provided
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list