(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Economy Type suitable for being used in standard environments where strictness is not required for flow rate calculation.
Part Number (![]() ![]() | - | ![]() |
PACK-EPFHUD10 | - | 8 |
Part Number | ![]() Tube O.D. D2 | C1 | C2 | L | Qty. per Pkg. | |
![]() | ![]() O.D. D1 | |||||
PACK-EPFHUD | 6 | 4 | 16 | 14 | 31 | 10 |
8 | 6 | 18 | 16 | 35 | ||
10 | 8 | 21 | 18 | 39 | 5 | |
12 | 10 | 23 | 21 | 44 |
Part Number |
---|
PACK-EPFHUD6-4 |
PACK-EPFHUD8-6 |
PACK-EPFHUD10-8 |
PACK-EPFHUD12-10 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tube Outer Dia. D (Ø) | Tube Outer Dia. D2 (Ø) |
---|---|---|---|---|---|---|---|
₹ 1.04 | 1 Piece(s) | 5 Day(s) or more | 6 | 4 | |||
₹ 1.04 | 1 Piece(s) | 5 Day(s) or more | 8 | 6 | |||
₹ 834.28 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 10 | 8 | ||
₹ 1.04 | 1 Piece(s) | 5 Day(s) or more | 12 | 10 |
Part Number |
---|
Loading...
Types | One-Touch Couplings | Fitting Type | Unions, Unequal Dia. | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard, Mini | Thread Material | No Screw |
Seal Material | Standard (NBR Nitrile Rubber ) | Union, Unequal Dia. | Stepped Dia. Union Straight | Operating Temperature Range(°C) | -20::80 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy