(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

One-Touch Couplings - Male Thread Fittings (Round)

One-Touch Couplings - Male Thread Fittings (Round)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Economy Type suitable for being used in standard environments where strictness is not required for flow rate calculation.

One-Touch Couplings  Union Straight:Related Image

[ M ]Material: Body: PBT Thread: Brass

Specifications

When ordering, select Part Number and Values from Selection Steps One-Touch Couplings  Union Straight:Related Image~One-Touch Couplings  Union Straight:Related Image.
Part Number (One-Touch Couplings  Union Straight:Related ImageType·One-Touch Couplings  Union Straight:Related ImageD) -One-Touch Couplings  Union Straight:Related ImageThread Size Nominal
PACK-EPFH8-2
Part Number
One-Touch Couplings  Union Straight:Related ImageThread Size Nominal
Thread
Size
R
LAC ØPH
Inner Hex
XYQty. per Pkg.
One-Touch Couplings  Union Straight:Related ImageType Applicable Tube
O.DOne-Touch Couplings  Union Straight:Related ImageD
PACK-
EPFS
4M5M521415102121110
1R1/8208153
6M5M5224161221413
1R1/8218164
81R1/8278181451614
2R1/42510185
102R1/43110201762017
3R3/827112085
123R3/83011232182321
Part Number
PACK-EPFS4-1
PACK-EPFS4-M5
PACK-EPFS6-1
PACK-EPFS6-M5
PACK-EPFS8-1
PACK-EPFS8-2
PACK-EPFS10-2
PACK-EPFS10-3
PACK-EPFS12-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTube Outer Dia. D
(Ø)
Connection Screw Nominal

₹ 1.04

1 Piece(s) 5 Day(s) or more 41(R1/8)

₹ 1.04

1 Piece(s) 5 Day(s) or more 4M5

₹ 1.04

1 Piece(s) 5 Day(s) or more 61(R1/8)

₹ 1.04

1 Piece(s) 5 Day(s) or more 6M5

₹ 1.04

1 Piece(s) 5 Day(s) or more 81(R1/8)

₹ 1.04

1 Piece(s) 5 Day(s) or more 82(R1/4)

₹ 1.04

1 Piece(s) 5 Day(s) or more 102(R1/4)

₹ 1.04

1 Piece(s) 5 Day(s) or more 103(R3/8)

₹ 1.04

1 Piece(s) 5 Day(s) or more 123(R3/8)

Loading...

  1. 1

More Information

One-Touch Couplings  Union Straight:Related Image

Example

One-Touch Couplings  Union Straight:Related Image
 

Basic Information

Types One-Touch Couplings Fitting Type Screw Mounting, Direction Applicable Fluid Air
Body Material PBT Application Standard, Mini Thread Material Brass
Seal Material Standard (NBR Nitrile Rubber ) Screw Mounting, Direction Male Connectors Operating Temperature Range(°C) -20::80