(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

One-Touch Couplings - Male Elbows【1-10 Pieces Per Package】

One-Touch Couplings - Male Elbows
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Economy Type suitable for being used in standard environments where strictness is not required for flow rate calculation.

One-Touch Couplings  Male Elbows:Related Image
[ M ]Material: Body: PBT Thread: Brass

Specifications

When ordering, select Part Number and Values from Selection Steps One-Touch Couplings  Male Elbows:Related Image~One-Touch Couplings  Male Elbows:Related Image.
Part Number (One-Touch Couplings  Male Elbows:Related ImageType · One-Touch Couplings  Male Elbows:Related ImageD)One-Touch Couplings  Male Elbows:Related ImageThread Size Nominal
PACK-EPFH82

Part Number One-Touch Couplings  Male Elbows:Related ImageThread Size
Nominal
Thread Size
R
LBAWrench
Flats
C
HXYQty.
per
Pkg.
One-Touch Couplings  Male Elbows:Related ImageTypeApplicable Tube
O.DOne-Touch Couplings  Male Elbows:Related ImageD
PACK-
EPFL
4M5M5

19

194158121110
1R1/81918710
6M5M5202041681413
1R1/82020710
2R1/42021914
81R1/823237181016155
2R1/42322914
102R1/42726921172017
3R3/827251017
123R3/829261023172321
Part Number
PACK-EPFL4-1
PACK-EPFL4-M5
PACK-EPFL6-1
PACK-EPFL6-2
PACK-EPFL6-M5
PACK-EPFL8-1
PACK-EPFL8-2
PACK-EPFL10-2
PACK-EPFL10-3
PACK-EPFL12-3
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTube Outer Dia. D
(Ø)
Connection Screw Nominal

₹ 1.04

1 Piece(s) 5 Day(s) or more 41(R1/8)

₹ 1.04

1 Piece(s) 5 Day(s) or more 4M5

₹ 1.04

1 Piece(s) 5 Day(s) or more 61(R1/8)

₹ 799.54

1 Pack(s)

10 Pieces Per Package

5 Day(s) 62(R1/4)

₹ 1.04

1 Piece(s) 5 Day(s) or more 6M5

₹ 1.04

1 Piece(s) 5 Day(s) or more 81(R1/8)

₹ 467.21

1 Pack(s)

5 Pieces Per Package

5 Day(s) 82(R1/4)

₹ 1.04

1 Piece(s) 5 Day(s) or more 102(R1/4)

₹ 1.04

1 Piece(s) 5 Day(s) or more 103(R3/8)

₹ 1.04

1 Piece(s) 5 Day(s) or more 123(R3/8)

Loading...

  1. 1

More Information

One-Touch Couplings  Male Elbows:Related Image

Example

One-Touch Couplings  Male Elbows:Related Image
 

Basic Information

Types One-Touch Couplings Fitting Type Screw Mounting, Direction Applicable Fluid Air
Body Material PBT Application Standard, Mini Thread Material Brass
Seal Material Standard (NBR Nitrile Rubber ) Screw Mounting, Direction Elbows Operating Temperature Range(°C) -20::80