(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
One-Touch Fitting - Male Thread Fittings
One-Touch Fitting is a joint used for connecting hoses, pipes, or tools. It offers a wide variety of sizes to choose from.
[Feature]
● Shape : Straight with Male Thread
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Thread size : R1/8, R1/4, R3/8, and M5
● Material
Body - PBT (Polybutylene Terephthalate)
Thread - Brass
[Application]
It is suitable for automation machine in pneumatic system in standard environments
Part Number (![]() ![]() | - | ![]() |
PACK-EPFH8 | - | 2 |
Part Number | ![]() | Thread Size R | L | A | C | Wrench Flats H1 | H2 Inner Hex | X | Y | Qty. per Pkg. | |
![]() | Applicable Tube O.D ![]() | ||||||||||
PACK- EPFH | 4 | M5 | M5 | 21 | 4 | 15 | 10 | 2 | 12 | 11 | 10 |
1 | R1/8 | 20 | 8 | 10 | 3 | ||||||
2 | R1/4 | 18 | 10 | 14 | 3 | ||||||
6 | M5 | M5 | 23 | 4 | 16 | 12 | 2 | 14 | 13 | ||
1 | R1/8 | 21 | 8 | 12 | 4 | ||||||
2 | R1/4 | 23 | 10 | 14 | 4 | ||||||
8 | 1 | R1/8 | 27 | 8 | 18 | 14 | 5 | 16 | 14 | ||
2 | R1/4 | 25 | 10 | 14 | 5 | ||||||
10 | 2 | R1/4 | 31 | 10 | 20 | 17 | 6 | 20 | 17 | ||
3 | R3/8 | 27 | 11 | 17 | 8 | 5 | |||||
12 | 3 | R3/8 | 30 | 11 | 23 | 21 | 8 | 23 | 21 |
Part Number |
---|
PACK-EPFH4-1 |
PACK-EPFH4-2 |
PACK-EPFH4-M5 |
PACK-EPFH6-1 |
PACK-EPFH6-2 |
PACK-EPFH6-M5 |
PACK-EPFH8-1 |
PACK-EPFH8-2 |
PACK-EPFH10-2 |
PACK-EPFH10-3 |
PACK-EPFH12-3 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tube Outer Dia. D (Ø) | Connection Screw Nominal |
---|---|---|---|---|---|---|---|
₹ 1.04 | 1 Piece(s) | 5 Day(s) or more | 4 | 1(R1/8) | |||
₹ 429.66 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4 | 2(R1/4) | ||
₹ 1.04 | 1 Piece(s) | 5 Day(s) or more | 4 | M5 | |||
₹ 1.04 | 1 Piece(s) | 5 Day(s) or more | 6 | 1(R1/8) | |||
₹ 428.79 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 6 | 2(R1/4) | ||
₹ 1.04 | 1 Piece(s) | 5 Day(s) or more | 6 | M5 | |||
₹ 1.04 | 1 Piece(s) | 5 Day(s) or more | 8 | 1(R1/8) | |||
₹ 577.70 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 8 | 2(R1/4) | ||
₹ 666.39 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 2(R1/4) | ||
₹ 1.04 | 1 Piece(s) | 5 Day(s) or more | 10 | 3(R3/8) | |||
₹ 1.04 | 1 Piece(s) | 5 Day(s) or more | 12 | 3(R3/8) |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mounting, Direction | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard, Mini | Thread Material | Brass |
Seal Material | Standard (NBR Nitrile Rubber ) | Screw Mounting, Direction | Connectors with Hex Socket | Operating Temperature Range(°C) | -20::80 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy