(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Lightweight Type easy to use.
Type | [ M ]Material |
C-SUTNR | SCS13A |
Part Number (Type ∙ No.) |
C-SUTPE20A |
Part Number | R (PT) | B | L | (ℓ) | |
Type | No. | ||||
C-SUTNR | 6A | 1/8 | 14 | 20 | 8 |
8A | 1/4 | 17 | 27 | 11.5 | |
10A | 3/8 | 21 | 28 | 11.5 | |
15A | 1/2 | 26 | 35 | 15 | |
20A | 3/4 | 31 | 38.5 | 16.5 | |
25A | 1 | 36 | 45 | 19.5 |
Part Number |
---|
C-SUTNR6A |
C-SUTNR15A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread Rc (PT) or T or T1 or Q or Q1 |
---|---|---|---|---|---|---|
₹ 1.04 | 1 Piece(s) | 6 Day(s) or more | - | 1/8B(6A) | ||
₹ 1.30 | 1 Piece(s) | 4 Day(s) or more | 10 | 1/2B(15A) |
Part Number |
---|
Loading...
Connecting Shape | Hex Nipples | Connection Type | Thread <-> Thread, Equal Dia. Same Type | Material | SCS13A |
---|---|---|---|---|---|
Connecting Thread Type (1) | R (PT Male Threaded) | Type | Fitting | Max. Operating Pressure(MPa) | 2 |
Surface Treatment | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy