(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

[Economy Type] Knurled Plastic Knob Screws

[Economy Type] Knurled Plastic Knob Screws

"Safety Use Type largely knurled and thus, firmly grippable."

[Economy Type] Knurled Plastic Knob Screws:Related Image

TypeThreadKnobsThread
[ M ]Material [ M ]Material [ S ]Surface Treatment
C-NBMMale ThreadPhenol ResinSUM22LZinc Plating
C-NBFFemale Thread

Specifications

When ordering, select Part Number and Values from Selection Steps [Economy Type] Knurled Plastic Knob Screws:Related Image~[Economy Type] Knurled Plastic Knob Screws:Related Image.
Part Number ([Economy Type] Knurled Plastic Knob Screws:Related ImageType·[Economy Type] Knurled Plastic Knob Screws:Related ImageM) -[Economy Type] Knurled Plastic Knob Screws:Related ImageL
C-NBM4
C-NBF5
-10
Part Number[Economy Type] Knurled Plastic Knob Screws:Related ImageL Selection LfDHSdMass (g)
[Economy Type] Knurled Plastic Knob Screws:Related ImageType[Economy Type] Knurled Plastic Knob Screws:Related ImageMC-NBM C-NBFC-NBMC-NBF
C-NBM
(Male Thread)
C-NBF
(Female Thread)
410155141131034
51015206181331285
610152062214516117
81525625166192420
10251040187293238

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NBF5
C-NBF6
C-NBF8
C-NBF10
C-NBM4-10
C-NBM4-15
C-NBM5-10
C-NBM5-15
C-NBM5-20
C-NBM6-10
C-NBM6-15
C-NBM6-20
C-NBM8-15
C-NBM8-25
C-NBM10-25
Part NumberVolume DiscountDays to ShipMounting Section Type Mounting Section Dia. M Mounting Section, Length L
(mm)
Threaded End Machining Tapped, Round Hole Machining Set Screw Flat Machining Main Body Dia. (D)
(Ø)
Main Body Height
(mm)
6 Day(s) or more Tapped5--Blind BoreNone1813
6 Day(s) or more Tapped6--Blind BoreNone2214
6 Day(s) or more Tapped8--Blind BoreNone2516
6 Day(s) or more Tapped10--Blind BoreNone4018
6 Day(s) or more Threaded410None--1411
6 Day(s) or more Threaded415None--1411
6 Day(s) or more Threaded510None--1813
6 Day(s) or more Threaded515None--1813
6 Day(s) or more Threaded520None--1813
6 Day(s) or more Threaded610None--2214
6 Day(s) or more Threaded615None--2214
6 Day(s) or more Threaded620None--2214
6 Day(s) or more Threaded815None--2516
6 Day(s) or more Threaded825None--2516
6 Day(s) or more Threaded1025None--4018

Loading...

  1. 1
 

Basic Information

Main Body, Type Round Shape Round Shape, Type Knob Side Machined Knurling
Additional Function None Main Body Material Phenol Mounting Section, Material SUM22L
Mounting Section, Surface Treatment Zinc Plating Knob Color B (Black)

Additional Products in this Category

Complementary Products

Tech Support

Factory Automation
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)