(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
Caster Type | Swivel Type | Mounting Height H(mm) | 73 |
---|---|---|---|
Load Range(daN) | ~35.00 | Stopper (Detail) | Not Provided |
Allowable Load(daN) | 40 | Wheel Material | [Polyurethane] Plastic / Elastomeric Plastic Wheel |
Fitting Material | Steel | Mounting Hole Pitch, Long Length Direction(mm) | 38 |
Mounting Hole Pitch, Short Length Direction(mm) | 34 | Plate Length(mm) | 50 |
Plate Width(mm) | 50 | Wheel Dia. D(Ø) | 50 |
Show More | |||
Wheel Width B(mm) | 20 | Load Category | Light Load |
Bearing in Wheel | Not Provided | - | - |
Show Less |
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Caster Type | Swivel Type | Mounting Height H(mm) | 73 |
---|---|---|---|
Load Range(daN) | ~35.00 | Stopper (Detail) | Not Provided |
Allowable Load(daN) | 40 | Wheel Material | [Polyurethane] Plastic / Elastomeric Plastic Wheel |
Fitting Material | Steel | Mounting Hole Pitch, Long Length Direction(mm) | 38 |
Mounting Hole Pitch, Short Length Direction(mm) | 34 | Plate Length(mm) | 50 |
Plate Width(mm) | 50 | Wheel Dia. D(Ø) | 50 |
Show More | |||
Wheel Width B(mm) | 20 | Load Category | Light Load |
Bearing in Wheel | Not Provided | - | - |
Show Less |
This is standard price, please register to see the actual price
Caster Type | Swivel Type | Mounting Height H(mm) | 73 |
---|---|---|---|
Load Range(daN) | ~35.00 | Stopper (Detail) | Not Provided |
Allowable Load(daN) | 40 | Wheel Material | [Polyurethane] Plastic / Elastomeric Plastic Wheel |
Fitting Material | Steel | Mounting Hole Pitch, Long Length Direction(mm) | 38 |
Mounting Hole Pitch, Short Length Direction(mm) | 34 | Plate Length(mm) | 50 |
Plate Width(mm) | 50 | Wheel Dia. D(Ø) | 50 |
Show More | |||
Wheel Width B(mm) | 20 | Load Category | Light Load |
Bearing in Wheel | Not Provided | - | - |
Show Less |
"Light Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
This is standard price, please register to see the actual price
Caster Type | Swivel Type | Mounting Height H(mm) | 73 |
---|---|---|---|
Load Range(daN) | ~35.00 | Stopper (Detail) | Not Provided |
Allowable Load(daN) | 40 | Wheel Material | [Polyurethane] Plastic / Elastomeric Plastic Wheel |
Fitting Material | Steel | Mounting Hole Pitch, Long Length Direction(mm) | 38 |
Mounting Hole Pitch, Short Length Direction(mm) | 34 | Plate Length(mm) | 50 |
Plate Width(mm) | 50 | Wheel Dia. D(Ø) | 50 |
Show More | |||
Wheel Width B(mm) | 20 | Load Category | Light Load |
Bearing in Wheel | Not Provided | - | - |
Show Less |
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Caster Type | Swivel Type | Mounting Height H(mm) | 73 |
---|---|---|---|
Load Range(daN) | ~35.00 | Stopper (Detail) | Not Provided |
Allowable Load(daN) | 40 | Wheel Material | [Polyurethane] Plastic / Elastomeric Plastic Wheel |
Fitting Material | Steel | Mounting Hole Pitch, Long Length Direction(mm) | 38 |
Mounting Hole Pitch, Short Length Direction(mm) | 34 | Plate Length(mm) | 50 |
Plate Width(mm) | 50 | Wheel Dia. D(Ø) | 50 |
Show More | |||
Wheel Width B(mm) | 20 | Load Category | Light Load |
Bearing in Wheel | Not Provided | - | - |
Show Less |
Type | Main Body | Wheel | Bearing | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | Swiveling Part | Wheel | |
C-CTBJ | SPCC | Zinc Plating | TPE (Gray) | Incorporated | None |
Part Number (![]() ![]() | - | ![]() |
C-CTBJ50 | - | T |
Part Number | ![]() | H | A | F1 | F2 | d | B | E | r | Allowable Load (N) | Mass (g) | |
![]() | ![]() | |||||||||||
C-CTBJ | 50 | T (TPE) | 73 | 50 | 38 | 34 | 6.2 | 20 | 25.5 | 50 | 400 | 170 |
75 | 99.5 | 60 | 48 | 38 | 6.3 | 23 | 32 | 67.5 | 500 | 313 |
Part Number |
---|
C-CTBJ50-T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,058.00 | 1 Piece(s) | 15 Day(s) |
Part Number |
---|
Caster Type | Swivel Type | Mounting Height H(mm) | 73 | Load Range(daN) | ~35.00 |
---|---|---|---|---|---|
Stopper (Detail) | Not Provided | Allowable Load(daN) | 40 | Wheel Material | Plastic / Elastomeric Plastic Wheel |
Fitting Material | Steel | Mounting Hole Pitch, Long Length Direction(mm) | 38 | Mounting Hole Pitch, Short Length Direction(mm) | 34 |
Plate Length(mm) | 50 | Plate Width(mm) | 50 | Wheel Dia. D(Ø) | 50 |
Wheel Width B(mm) | 20 | Load Category | Light Load | Bearing in Wheel | Not Provided |
Please check the type/dimensions/specifications of the part C-CTBJ50-T in the Casters - Light Load- Wheel Material: TPE - Swivel Type series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy