(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
"Light Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
Type | Main Body | Wheel | Bearing | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | Swiveling Part | Wheel | |
C-CTAJ | SPCC | Zinc Plating | Rubber (Gray) | Incorporated | None |
Part Number (![]() ![]() | - | ![]() |
C-CTAJ75 | - | R |
Part Number | ![]() | H | A | F1 | F2 | d | B | E | r | Allowable Load (N) | Mass (g) | |
![]() | ![]() | |||||||||||
C-CTAJ | 50 | R (Rubber) | 73 | 50 | 38 | 34 | 6.2 | 26 | 25.5 | 51 | 400 | 194 |
65 | 87.5 | 60 | 48 | 38 | 32 | 32.5 | 64.5 | 450 | 285 | |||
75 | 99.5 | 6.3 | 32 | 69.5 | 500 | 358 |
Part Number |
---|
C-CTAJ65-R |
C-CTAJ75-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|
₹ 1,211.00 | 1 Piece(s) | 15 Day(s) | 87.5 | 65 | ||
₹ 1,253.00 | 1 Piece(s) | 15 Day(s) | 99.5 | 75 |
Part Number |
---|
Loading...
Caster Type | Swivel Type | Load Range(daN) | ~35.00 | Stopper (Detail) | Not Provided |
---|---|---|---|---|---|
Allowable Load(daN) | 40 | Wheel Material | Rubber | Fitting Material | Steel |
Mounting Hole Pitch, Long Length Direction(mm) | 48 | Mounting Hole Pitch, Short Length Direction(mm) | 38 | Plate Length(mm) | 60 |
Plate Width(mm) | 60 | Wheel Width B(mm) | 32 | Load Category | Light Load |
Bearing in Wheel | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy