(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caster Light/Medium Duty CHAM□-S CSHAM□-S (Part Number)

Caster Light/Medium Duty CHAM□-S CSHAM□-S

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Caster Light/Medium Duty CHAM□-S CSHAM□-S
  • Caster Light/Medium Duty CHAM□-S CSHAM□-S
  • Caster Light/Medium Duty CHAM□-S CSHAM□-S
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      398₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Medium Load
These casters are suitable for medium load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed/ Swivel and Swivel With Stopper
- Mounting Height Minimum / Maximum (mm.) : 70 and 190
- Allowable Load Minimum / Maximum (daN) : 50 and 160
- Wheel Diameter Minimum / Maximum (mm.) : 50 and 150
- Wheel Width Minimum / Maximum (mm.) : 25 and 40
- Material:
Wheel - Synthetic Rubber (Black), Urethane (Brown and Grey) and Nylon (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CHAMK-S50-U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 704.96

1 Piece(s) Available 6 Day(s) or more 10Fixed Type7035.01~80.00Not Provided60[Urethane] Urethane (General)552870475025

Loading...

  1. 1

Basic Information

Wheel Characteristics Not Provided Fitting Material Steel Load Category Light/Medium Load
Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CHAMK-S50-U in the Caster Light/Medium Duty CHAM□-S CSHAM□-S series.

Product variants

Part Number
CHAMJ-S125-N
CHAMJ-S125-R
CHAMJ-S125-U
CHAMK-S65-N
CHAMK-S65-R
CHAMK-S65-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 2,561.83

1 Piece(s)Available 6 Day(s) or more 10Swivel Type168140.01~220.00Not Provided150[Nylon] Nylon (General)808010210212540

₹ 2,875.22

1 Piece(s)Available 6 Day(s) or more 10Swivel Type168140.01~220.00Not Provided150[Synthetic Rubber] Synthetic Rubber (General)808010210212538

₹ 3,063.27

1 Piece(s)Available 6 Day(s) or more 10Swivel Type16880.01~140.00Not Provided130[Urethane] Urethane (General)808010210212540

₹ 439.82

1 Piece(s)Available 6 Day(s) or more 10Fixed Type8535.01~80.00Not Provided70[Nylon] Nylon (General)552870476525

₹ 520.55

1 Piece(s)Available 6 Day(s) or more 10Fixed Type8535.01~80.00Not Provided50[Synthetic Rubber] Synthetic Rubber (General)552870476525

₹ 749.52

1 Piece(s)Available 6 Day(s) or more 10Fixed Type8535.01~80.00Not Provided60[Urethane] Urethane (General)552870476525