(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Casters - Medium Load
These casters are suitable for medium load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed/ Swivel and Swivel With Stopper
- Mounting Height Minimum / Maximum (mm.) : 70 and 190
- Allowable Load Minimum / Maximum (daN) : 50 and 160
- Wheel Diameter Minimum / Maximum (mm.) : 50 and 150
- Wheel Width Minimum / Maximum (mm.) : 25 and 40
- Material:
Wheel - Synthetic Rubber (Black), Urethane (Brown and Grey) and Nylon (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CHAMS-S75-U |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,115.00 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 93 | 35.01~80.00 | Rotation Stopper | 70 | [Urethane] Urethane (General) | 55 | 42 | 70 | 58 | 75 | 26 |
Loading...
Wheel Characteristics | Not Provided | Fitting Material | Steel | Load Category | Light/Medium Load |
---|---|---|---|---|---|
Bearing in Wheel | Not Provided |
Please check the type/dimensions/specifications of the part CHAMS-S75-U in the Caster Light/Medium Duty CHAM□-S CSHAM□-S series.
Part Number |
---|
CHAMJ-S100-N |
CHAMJ-S100-R |
CHAMJ-S100-U |
CHAMJ-S125-N |
CHAMJ-S125-R |
CHAMJ-S125-U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,225.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | Swivel Type | 132 | 80.01~140.00 | Not Provided | 120 | [Nylon] Nylon (General) | 71 | 71 | 90 | 90 | 100 | 32 | |
₹ 994.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | Swivel Type | 132 | 80.01~140.00 | Not Provided | 120 | [Synthetic Rubber] Synthetic Rubber (General) | 71 | 71 | 90 | 90 | 100 | 32 | |
₹ 2,007.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | Swivel Type | 132 | 80.01~140.00 | Not Provided | 100 | [Urethane] Urethane (General) | 71 | 71 | 90 | 90 | 100 | 32 | |
₹ 2,561.83 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 168 | 140.01~220.00 | Not Provided | 150 | [Nylon] Nylon (General) | 80 | 80 | 102 | 102 | 125 | 40 | |
₹ 2,875.22 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 168 | 140.01~220.00 | Not Provided | 150 | [Synthetic Rubber] Synthetic Rubber (General) | 80 | 80 | 102 | 102 | 125 | 38 | |
₹ 3,063.27 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 168 | 80.01~140.00 | Not Provided | 130 | [Urethane] Urethane (General) | 80 | 80 | 102 | 102 | 125 | 40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy