(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Sensor for rotary clamp cylinder. It cannot be attached to other cylinders.
Part Number |
---|
MT13L1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Sensor Type | Output Format | Wiring Method | Number of Wires | Power Supply Voltage | Output Method | Application | Lead Wire Length (L) (m) | Contact Type | Load Voltage | Load Current | Lead Wire Exit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,050.28 | 1 Piece(s) | Available | 6 Day(s) or more | Non-Contact | NPN Format | Three-Wire Method | 3 | DC10~28V | NPN Output | For PLC, Relay | 1 | No Contact | DC30V or Less | 100mA or Less | Rear |
Loading...
Type | Main Body | Connection Method | Flexible Cords | With Indicator Lamp | LED (Lights when ON) |
---|---|---|---|---|---|
Lead Wire Thickness(mm2) | 3.4 | Lead Wire Type | Oil Resistance |
Please check the type/dimensions/specifications of the part MT13L1 in the Rotary Clamp Cylinder - Sensors series.
Part Number |
---|
MT10L3 |
MT12L1 |
MT12L3 |
MT13L3 |
MTV10L1 |
MTV10L3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Sensor Type | Output Format | Wiring Method | Number of Wires | Power Supply Voltage | Output Method | Application | Lead Wire Length (L) (m) | Contact Type | Load Voltage | Load Current | Lead Wire Exit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,273.13 | 1 Piece(s) | Available | 6 Day(s) or more | Contacting | N/A | 2-Wire | 2 | Not Provided | - | For PLC, Relay | 3 | Contact | DC12V, 24V/AC110V | 5~50mA (DC), 7~20mA (AC) | Rear | |
₹ 3,119.92 | 1 Piece(s) | Available | 6 Day(s) or more | Non-Contact | N/A | 2-Wire | 2 | Not Provided | - | Dedicated for PLC | 1 | No Contact | DC10 ~ 30V | 5~20mA | Rear | |
₹ 3,509.91 | 1 Piece(s) | Available | 6 Day(s) or more | Non-Contact | N/A | 2-Wire | 2 | Not Provided | - | Dedicated for PLC | 3 | No Contact | DC10 ~ 30V | 5~20mA | Rear | |
₹ 3,426.33 | 1 Piece(s) | Available | 6 Day(s) or more | Non-Contact | NPN Format | Three-Wire Method | 3 | DC10~28V | NPN Output | For PLC, Relay | 3 | No Contact | DC30V or Less | 100mA or Less | Rear | |
₹ 1,671.38 | 1 Piece(s) | Available | 6 Day(s) or more | Contacting | N/A | 2-Wire | 2 | Not Provided | - | For PLC, Relay | 1 | Contact | DC12V, 24V/AC110V | 5~50mA (DC), 7~20mA (AC) | Upward | |
₹ 2,033.51 | 1 Piece(s) | Available | 6 Day(s) or more | Contacting | N/A | 2-Wire | 2 | Not Provided | - | For PLC, Relay | 3 | Contact | DC12V, 24V/AC110V | 5~50mA (DC), 7~20mA (AC) | Upward |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy